TIDA-00524

Ultralow Power Multi-sensor Data Logger with NFC Interface Reference Design

TIDA-00524

Design files

Overview

TIDA-00524 provides a complete reference design for asset tracking & cold chain data logging with over 5 year battery life and a simple NFC (Near Field Communication) interface for configuration & read back.

For maximum flexibility, the system offers the choice of multiple sensor configurations to monitor temperature (TMP112), ambient light (OPT3001), and/or humidity (HDC1000/HDC1010).

NFC is provided by TI’s RF430CL331H and up to 64KB of non-volatile FRAM memory is available with the MSP430FR5969 MCU.

Features
  • > 5 Year Battery Life on a CR-2032 coin cell
  •  RF430 NFC Dynamic Tag Type 4B Compliant Communication
  • NFC configuration and  data read back
  • Multiple Sensor Options
    • Temperature (TMP112)
    • Ambient Light (OPT3001)
    • Humidity + Temperature (HDC1000/HDC1010)
  • Up to 64KB of non-volatile FRAM memory
  • Data is Date/Time stamped using RTC
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU821.PDF (1637 K)

Reference design overview and verified performance test data

TIDRGT8A.PDF (499 K)

Detailed schematic diagram for design layout and components

TIDRGT9.PDF (112 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGU0A.PDF (440 K)

Detailed overview of design layout for component placement

TIDRGU2A.ZIP (692 K)

Files used for 3D models or 2D drawings of IC components

TIDCAV4A.ZIP (283 K)

Design file that contains information on physical board layer of design PCB

TIDRGU1A.PDF (511 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Digital temperature sensors

TMP1121C accurate I2C temperature sensor with alert in compact X2SON package

Data sheet: PDF | HTML
Humidity sensors

HDC1000Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML
Humidity sensors

HDC1010±2% low-power digital humidity and temperature sensor in WCSP

Data sheet: PDF | HTML
Light sensors

OPT3001Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Other wireless products

RF430CL331HDynamic NFC Interface Transponder for Large File Transfer

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

NFC-DATALOGGER-EVM — Ultralow Power Multi-sensor Data Logger with NFC Interface Evaluation Module

This NFC-DATALOGGER-EVM Provides a complete reference design
for asset tracking and cold chain data logging with
over 5 year battery life and a simple NFC (Near Field
Communication) interface for configuration and read
back. For maximum flexibility, the system offers the
choice of multiple sensor (...)
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article Cold chain in the IoT PDF | HTML Nov. 20, 2015
Design guide Ultralow Power Multi-Sensor Data Logger With NFC Interface Design Guide Mar. 04, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos