24-V, 50-W BLDC Motor Sinusoidal Drive Reference Design for Air Purifier Fans

(ACTIVE) TIDA-00656

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00656 reference design is a cost-effective, small form-factor (SFF),  three-phase sinusoidal motor drive for brushless DC (BLDC) motor up to a power of 50 W at 24 V. The board accepts 24 V at the input and provides three motor outputs to drive the BLDC motor sinusoidally. By using a microcontroller (MCU), in this case the MSP430G2303, the speed loop is closed externally after accepting the speed command over IR (infra-red) sensor.

Features
  • 50-W, 24-V Drive Capable of Driving Brushless DC (BLDC) Motors With Sinusoidal Commutation
  • MSP430G2303 Functions to Accept the IR input and Close External Speed Loop
  • DRV10983 Uses Proprietary Sensorless Control Scheme to Provide Continuous Sinusoidal Drive, Significantly Reducing Pure Tone Acoustics That Typically Occur as a Result of Commutation
  • Integrated Buck/ Linear Regulator to Efficiently Step Down Supply Voltage to 3.3 V for Powering Both Internal and External Circuits (TI MSP430™ MCU in This Design)
  • Hardware design tested at 50W with good thermal performance
  • This Design is a Tested, Ready to Use Hardware and Software Platform for Driving 12V/24V, <50W BLDC Motors

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV10983  40W, 24V 3-phase sensorless BLDC motor driver   Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2303  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV10983 Download -
MSP430G2303 Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 3085 29 Aug 2016
White papers (1)
Title Abstract Type Size (KB) Date
PDF 1718 14 Apr 2016
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 318 08 Oct 2015
ZIP 530 08 Oct 2015
PDF 560 08 Oct 2015
PDF 88 08 Oct 2015
PDF 84 08 Oct 2015
PDF 288 08 Oct 2015
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs