Universal Stepper Motor Driver Reference Design
TIDA-00736
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This design achieves a universal high performance stepper driver. With the on-board MCU SPI configuration to DRV8711, it achieves up to 1/256 selectable micro-stepping level and 0.5A to 5A selectable peak current level. The supply voltage can be from 12V to 36V. With optimized decay parameters setting, this solution can ideally work with most bipolar steppers and diversified industrial applications. Optocoupler isolation for inputs signal is included. Also full protections are provided, such as outputs short, over current, and over temperature.

Features
  • Wide and selectable current level from 0.5A to 5A
  • Selectable micro-stepping from Full to 1/256
  • Wide operation range from 12V to 36V
  • Wide adaption to different stepper motors
  • Standard ISO industrial inputs interface
  • Full protections

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18531Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 4.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
DRV8711  Stepper motor gate driver with on-chip 1/256 micro-stepping indexer and stall detect  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2202  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TLV704  24V Input Voltage, 150mA, Ultra-Low-Iq Low-Dropout (LDO) Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18531Q5A VSONP (DQJ)| 8 Download
DRV8711 Download Download
MSP430G2202 Download Download
Download Download
Download
Download Download
TLV704 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1329 18 Dec 2015
Design files (6)
Title Type Size (KB) Date
ZIP 270 18 Dec 2015
ZIP 506 18 Dec 2015
PDF 345 18 Dec 2015
PDF 238 18 Dec 2015
PDF 187 18 Dec 2015
PDF 269 18 Dec 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles