Industrial Current-Output Pressure Sensor Transmitter, IEC61000-4 Tested Reference Design

(ACTIVE) TIDA-00788

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PGA300 is an all-in-one System on Chip (SoC) solution for Pressure Sensor Systems, utilizing a 3rd-order pressure and temperature compensation algorithm for linearization. The PGA300 also drives the 4- to 20-mA current loop, and provides the excitation voltage for the resistive bridge sensor. Thanks to the highly-integrated PGA300, this TI Design minimizes the typical component count and board size for a pressure sensor transmitter without losing accuracy and performance. This TI Design also includes the typical protection circuitry for the industry-standard IEC61000-4 suite of EMC and EMI tests.

Features
  • 4 to 20-mA current loop output
  • IEC61000-4 EMC and EMI tested
  • One-wire interface ready
  • Wide supply range
  • 2.5 V resistive bridge excitation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
PGA300  PGA300 Signal Conditioner and Transmitter for Pressure Sensors  Sensing Products  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 795 07 Jun 2016
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 10243 08 Sep 2015 984
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 333 06 Dec 2016 18
ZIP 230 06 Dec 2016 50
PDF 546 06 Dec 2016 168
PDF 65 06 Dec 2016 60
PDF 206 06 Dec 2016 84
PDF 122 06 Dec 2016 767
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
Single-Chip, loop-powered 4-20mA RTD Sensor Transmitter Reference Design  TIDA-00851  TI Designs

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
PGA300 Pressure Sensor Signal Conditioner EVM  PGA300EVM-034  Evaluation Modules & Boards 


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki