9.8 GHz RF High Performance Synthesizer Operating From a Buck Converter Reference Design
TIDA-00885
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00885 design utilizes the LMX2592 a low-noise, wideband RF PLL with integrated VCO that can produce an output frequency range from 20 MHz to 9.8 GHz. The LMX2592 has excellent performance, integrated phase noise of 49fs for 6GHz output making it an ideal low noise source. There are two options to power the LMX2592 frequency synthesizer,  the TPS62150 and LM43601 buck converters, two commonly used footprints.  The LM43601 is pin-to pin-compatible with LM46000, LM46001, LM46002, LM43600, LM43602, and LM43603. The TPS62150 DC-DC regulator is pin-to-pin compatible with TPS6213x, TPS6214x devices.

Features
  • Output Frequency Range from 20 to 9800MHz
  • Input Clock Frequency from 5 MHz to 1400MHz
  • Industry Leading Phase Noise Performance
  • Up to 95% efficiency to step down the voltage from 5V to 3.3V using on-board DC-DC Regulator
  • On-board DC-DC regulators are footprint compatible with several other regulators

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM43601  3.5V to 36V, 1A Synchronous Step-Down Voltage Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LMX2592  Wideband frequency synthesizer with integrated VCO  RF & microwave  Sample & Buy View Design Kits & Evaluation Modules
TPS62150  3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM43601 Download
LMX2592 Download
TPS62150 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 10118 25 Aug 2016
Selection guides (1)
Title Type Size (KB) Date
PDF 5321 02 May 2017
Design files (3)
Title Type Size (KB) Date
PDF 470 31 Mar 2017
PDF 219 31 Mar 2017
ZIP 213 01 Sep 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles