Advanced Motion Detector Using PIR Sensors Reference Design For False Trigger Avoidance
TIDA-01069
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is an analog front-end for an advanced motion detector based on two PIR sensors for false trigger avoidance, enabling machine learning. This design has a standard BoosterPack™ pinout, uses Texas Instruments low-power components, and runs on one AAA alkaline battery cell.
 
The PIR_MOTION GUI helps to run faster the data acquisition and visualization from the reference design through a number of graphs and allows control of certain parameters. It shows in real time the PIR sensor data and the wavelet transform (CWT) as well as the humidity, temperature and light sensor data.

Features
  • Two PIR sensors with separate area of detection
  • Sensitivity up to >30 feet (≈ 9 m)
  • Standard BoosterPack pinout
  • False detection avoidance
  • Battery based low-power design
  • Work with different MCUs and DSPs
  • Machine learning enabled

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS1114  16-Bit 860SPS 1-Ch Delta-Sigma ADC With PGA, Oscillator, Vref, Comparator, and I2C  Analog-to-digital converters (ADCs)  Sample & Buy Not Available
HDC1010  ±2% low-power digital humidity and temperature sensor in WCSP  Sensors  Sample & Buy View Design Kits & Evaluation Modules
OPA349  1 uA, Rail-to-Rail, CMOS Operational Amplifiers  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPT3002  Light-to-digital sensor  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
TLV369  Single, 800-nA, 1.8-V, RRIO Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV3691  Lowest Power, 0.9V to 6.5V, Small Size Comparator  Amplifiers  Sample & Buy Not Available
TPD1E10B06  Single-channel ESD in 0402 package with 10pF capacitance and 6V breakdown  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS610981  Low input voltage, 3.3V output voltage, synchronous boost converter with integrated LDO/load switch  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS1114 Download Download
Download Download
OPA349 Download Download
Download Download
Download Download
OPT3002 Download
TLV369 Download Download
TLV3691 Download
Download Download
TPD1E10B06 Download Download
TPS610981 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 164 13 Mar 2018
User guides (1)
Title Type Size (KB) Date
PDF 8350 16 Oct 2017
Design files (6)
Title Type Size (KB) Date
ZIP 709 28 Feb 2017
ZIP 898 28 Feb 2017
PDF 2021 28 Feb 2017
PDF 390 28 Feb 2017
PDF 72 28 Feb 2017
PDF 605 28 Feb 2017
Related Tools & Software

Reference Designs  ( 3 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles