TIDA-01162

Integrated vs. Discrete Low Voltage Motor Drive Comparison Reference Design

TIDA-01162

Design files

Overview

TIDA-01162 demonstrates the key differences between an integrated vs. discrete low-voltage motor drive solution. The discrete solution is implemented using two large external MOSFETs, while the integrated solution utilizes TI’s DRV8850 brushed DC motor driver.  Both designs are implemented on a single PCB for a quick-comparison of the two solutions.

Features
  • Low Component Count
  • Small Form Factor
  • Slew Rate Adjustment
  • Economical Solution
  • Current Limiting
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCN6.PDF (5905 K)

Reference design overview and verified performance test data

TIDRPK8.PDF (343 K)

Detailed schematic diagram for design layout and components

TIDRPK9.PDF (70 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPL0.PDF (264 K)

Detailed overview of design layout for component placement

TIDRPL2.ZIP (83319 K)

Files used for 3D models or 2D drawings of IC components

TIDCD39.ZIP (421 K)

Design file that contains information on physical board layer of design PCB

TIDRPL1.PDF (1091 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV88507-V, 8-A H-bridge motor driver with LDO and current feedback

Data sheet: PDF | HTML
Comparators

TLV32025.5-V, high-speed, dual push-pull comparator

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC2G142-ch, 1.65-V to 5.5-V inverters with Schmitt-Trigger inputs

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Start development

Software

Firmware

TIDCD40 TIDA-01162 Firmware

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Driving a Quadcopter Using DRV8850 Design Guide Nov. 22, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos