24W Boost and Boost-to-Battery Reference Design for Automotive LED Lighting

(ACTIVE) TIDA-01234

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

TIDA-01234 is a 24W, high-efficiency (94%), low cost, Asynchronous boost design for automotive LED application based on LM3481-Q1.
This design applies to automotive high brightness lighting such as headlights and taillights and also interior LED lighting systems. It is designed to operate with an input range from 6Vin to 18Vin and can drive multiple strings of 6 to 7 LEDS (16V to 24V) in series at 1A constant current. The design support analog LED brightness control and output open protection. In Boost-to-Battery configuration, input voltage can either be higher, lower or equal to required LED strings voltage.

Features
  • 24W Automotive LED Driver Solution
  • 94% System efficiency @full load at 12Vin for Boost; 88.9% System efficiency @full load at 12Vin for Boost to Battery
  • Open Circuit Protection
  • Switching Frequency:  350kHz

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 TIDA-01234.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)18
Vout (Nom) (V)24
Iout (Max) (A)1
Output Power (W)24
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA213-Q1  AEC-Q100, 26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amp  Current Sense Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM3481-Q1  48V Wide Vin High-Efficiency Controller for Boost, SEPIC and Flyback DC-DC Converters  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3388 18 Aug 2017 149
Design files (5)
Title Abstract Type Size (KB) Date Views
ZIP 1151 18 Aug 2016 169
ZIP 39760 18 Aug 2016 246
PDF 126 18 Aug 2016 70
PDF 212 18 Aug 2016 438
PDF 394 18 Aug 2016 227

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs