TIDA-01347
4K UHD High Brightness Display Reference Design using TI DLP® Technology
TIDA-01347
Overview
The 4K UHD display reference design brings the proven performance of DLP Cinema® technology emerging applications, like digital signage, laser TV, and office or education projectors, that require a cost effective high resolution solution to create large and bright digital displays. With two times more pixels than competitive products, the advanced image processing and high speed switching of DLP micromirror technology enables 8.3 Million pixels to the screen to create sharp and detailed images for any setting. Whether it’s standalone display systems or embedded into an existing design, the complete reference design and development guides can accelerate display innovation.
Features
- Incorportates the high-resolution DLP660TE digital micromirror device with 0.66-inch micromirror arrary diagonal
- Dedicated high-speed DLPC4422 digital controller and DLPA100 power management device in DLP subsystem
- High speed controller and 2-way actuator projects 8 million pixels for detailed true 3840 x 2160 4K UHD imaging
- Module DLP subsystem allows for custom optical engines for Laser, LEDs, or Lamps and avoids difficult pixel alignment methods
- High thermal capability to achieve brightness up to 5K lumens
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | DLP 0.66” 4K UHD Chipset Reference Design | Dec 28, 2016 | |
| * | Test report | TIDA-01347 Test Results | Feb 2, 2017 | |
| White paper | TI DLP® Products illuminating the way to next-generation 4K UHD applications (Rev. A) | PDF | HTML | May 31, 2024 | |
| White paper | TI DLP® technology for digital signage (Rev. A) | Aug 28, 2018 | ||
| Technical article | Laser focus on the future of TV | PDF | HTML | Apr 20, 2017 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.