Automotive 1.3MP Camera Module Reference Design with 12-bit Raw Video Output up to 100MHz PCLK

(ACTIVE) TIDA-01392

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

Camera modules for ADAS applications can be very space constrained.  The TIDA-01392 combines a 1.3-MP imager, a 1.9-Gbit/s serializer and the necessary power supplies. All of this functionality is contained on a 20-mm × 20-mm PCB design. The camera module reference design also simplifies communication by combining digital video, power, camera control, and diagnostics signals over a single 50-Ω coaxial cable.

Features
  • 10-bits or 12-bits (100MHz) video input
  • All devices AEC Q100 (-Q1) rated
  • Diagnostic and built in self test (BIST) for ASIL B applications
  • Power supply switching frequencies greater than 1700 kHz to avoid AM band interference
  • Power solution optimized to minimize space by choosing parts that eliminate external circuitry

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB933-Q1  12-bit 100 MHz FPD-Link III Serializer for 1MP/60fps and 2MP/30fps Cameras  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
TLV70018-Q1  Automotive 300mA Low-Iq Low-Dropout (LDO) Regulator  Power management  Sample & Buy Not Available
TPS62172-Q1  3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS799-Q1  200 mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, LDO Linear Regulator for Automotive  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB933-Q1 Download Download
TLV70018-Q1 Download -
TPS62172-Q1 Download Download
TPS799-Q1 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 4977 23 Jan 2018
Design files (6)
Title Abstract Type Size (KB) Date
PDF 321 23 Jan 2018
PDF 724 23 Jan 2018
ZIP 3224 23 Jan 2018
ZIP 510 23 Jan 2018
PDF 91 23 Jan 2018
PDF 108 23 Jan 2018
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs