Automotive Camera PMIC Power Supply Reference Design with Power Over Coax Filter

(ACTIVE) TIDA-01491

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This TI Design incorporates a power over coax (POC) filter network, mid-vin synchronous step-down DC-DC converter, and low-Vin power management IC (PMIC) to demonstrate a typical automotive camera power solution within an 18x18mm footprint. The solution accepts both data and power from a coaxial cable using a Fakra connector, isolates data from the loads using a low-pass filter network, and supplies sequenced output voltages that can be adjusted with external feedback resistors.

Features
  • Support 4.5 - 17V input
  • User configurable voltages
  • 18x18mm footprint solution
  • Power Over Coax (POC) filter network
  • Sequenced camera sensor supplies

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01491.1
(Output Voltage 1)
TIDA-01491.2
(Output Voltage 2)
TIDA-01491.3
(Output Voltage 3)
TIDA-01491.4
(Output Voltage 4)
Vin (Min) (V)4.54.54.54.5
Vin (Max) (V)17171717
Vout (Nom) (V)3.31.81.22.8
Iout (Max) (A)1.6.3.3
Output Power (W)3.31.08.36.84
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousLinear RegulatorLinear Regulator

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS62160-Q1  3V-17V 1A Automotive Step-Down Converters in 2x2SON  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS65000-Q1  2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62160-Q1 Download Download
TPS65000-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (1)
Title Abstract Type Size (KB) Date
PDF 2256 11 May 2017
User guides (1)
Title Abstract Type Size (KB) Date
PDF 1049 23 Jan 2018
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 2294 18 Dec 2017
ZIP 516 18 Dec 2017
PDF 585 18 Dec 2017
PDF 120 18 Dec 2017
PDF 65 18 Dec 2017
PDF 230 18 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs