TPS65000-Q1 2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC) | TI.com

TPS65000-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

 

Description

The TPS65000-Q1 device is a single-chip power-management IC for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V tp 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS65000-Q1 is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread-Spectrum Clock (SSC) Generation for Reduced EMI
    • 2.25-MHz Fixed-Frequency Operation
    • 600-mA Output Current
  • LDOs:
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • 3-mm × 3-mm 16-Pin WQFN

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Multi-channel ICs (PMIC) Email Download to Excel
Part number Order Regulated outputs (#) Processor supplier Processor name Vin (Min) (V) Vin (Max) (V) Step-up DC/DC controller Step-down DC/DC controller LDO Step-up DC/DC converter Step-down DC/DC converter Iout (Max) (A) Iq (Typ) (mA) Features Shutdown current (Typ) (uA) Rating Operating temperature range (C) Configurability Package Group Package size: mm2:W x L (PKG)
TPS65000-Q1 Order now 3     On_Semi, Sony, OmniVision, Samsung       2.3     6     0     0     2     0     1     0.6     0.073     Enable Pin
Power Good
Spread-Spectrum Clock (SSC) Generation    
0.16     Automotive     -40 to 105     Hardware configurable
Factory programmable    
WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS65000 Order now 3     Texas Instruments     C2834x     2.3     6     0     0     2     0     1     0.6     0.073     Enable Pin
Power Good
Spread-Spectrum Clock (SSC) Generation    
0.16     Catalog     -40 to 85     Hardware configurable
Factory programmable    
WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS650001 Order now 3         2.3     6     0     0     2     0     1     0.6     0.073     Enable Pin
Power Good
Spread-Spectrum Clock (SSC) Generation    
0.16     Catalog     -40 to 85     Factory programmable     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS650002-Q1 Order now 3         2.3     6         2       1     0.6     0.073     Enable Pin
Power Good
Spread-Spectrum Clock (SSC) Generation    
0.16     Automotive     -40 to 105     Factory programmable     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS650003 Order now 3         2.3     6     0     0     2     0