Status Indication Reference Design With LED and Audio Feedback
TIDA-03026
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See Also

Learn more about TIDA-03026 in this video.

View all related products

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-03026 reference design functionality emulates status indication subsystems in various end equipments. By putting multiple LED drivers in parallel, an array of RGB LEDs can be synchronized to blink, pulse, and breathe - enhancing customer experience. Audio feedback is also integrated to show a combined status indication solution with LEDs and audio. Applications include IP phones, building automation, home automation, white goods, and automotive infotainment and cluster.

Features
  • Synchronize multiple LED drivers using variable PWM to create unique pulsing, blinking, and breathing effects with TLC59116
  • TLC59116 I2C control makes adding additional LEDs simple by enabling user-experience customization across multiple platforms
  • Easy-to-use TPA6211A1 audio amplifier simplifies audio design for faster time to market
  • TPS22918 load switch drops LED driver standby current to 0.5 µA, saving power for efficient system design
  • Tested circuit design includes design guide and Altium files

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMR14030  40V, 3.5A SIMPLE SWITCHER, 2.2MHz Step-Down Regulator with 40uA IQ  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLC59116  16-Bit Fast-Mode Plus (FM+) I2C-Bus Constant-Current LED Sink Driver  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
TPA6211A1  3.1-W Mono, Fully Differential, Class-AB Audio Amplifier  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPD1E1B04  1-channel ESD protection diode with low dynamic resistance and low clamping voltage  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS22918  5.5V, 2A, 52mΩ load switch with adjustable rise time and adjustable quick output discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR14030 Download Download
OPA376 Download Download
Download Download
Download Download
TLC59116 Download Download
Download Download
TPA6211A1 Download Download
Download Download
TPD1E1B04 Download
TPS22918 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 11144 29 Sep 2016
Design files (6)
Title Type Size (KB) Date
ZIP 757 29 Sep 2016
ZIP 1031 29 Sep 2016
PDF 1793 29 Sep 2016
PDF 246 29 Sep 2016
PDF 65 29 Sep 2016
PDF 778 29 Sep 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles