TIDA-080002

Ultra Mobile, Low Power DLP® Pico™ qHD Display Reference Design

TIDA-080002

Design files

Overview

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.

Features
  • Display sub-system DLP230GP (qHD resolution)
  • Compact PCB Layout supporting qHD (DLP230GP) Optical Engine and including HDMI and USB connectivity
  • 19-V Input and LED current drive up to 6A
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE92.PDF (11414 K)

Reference design overview and verified performance test data

TIDRWE6.ZIP (586 K)

Detailed schematic diagram for design layout and components

TIDRWE7.ZIP (412 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCEP3.ZIP (4059 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

≤ 0.47-in array pico products

DLP230GP0.23-inch qHD DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPA3000DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPC3432DLP® display controller for DLP230GP (0.23 qHD) DMD

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS54335A4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS622602.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AUP1G06Single 0.8-V to 3.6-V low power inverter with open-drain outputs

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUP1G07Single 0.8-V to 3.6-V low power buffer with open-drain outputs

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2061C1A loading, 4.5-5.5V, 86mΩ USB power switch, active-low, output discharge, reverse blocking

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCEP6 TIDA-080002 Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Ultra Mobile, Low Power DLP Pico qHD Display Reference Design May 18, 2018
White paper DLP® Pico™ technology for smart speaker displays Feb. 11, 2019

Related design resources

Hardware development

EVALUATION BOARD
DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos