People Counting and Tracking Reference Design Using mmWave Radar Sensor TIDEP-01000 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates the use of IWR6843, which is a single-chip mmWave radar sensor with integrated DSP for an indoor and outdoor people counting application. This reference design uses the IWR6843ISK evaluation module (EVM) and integrates a complete radar processing chain onto the IWR6843 device. This solution can detect up to 250 objects, and point and track up to 20 people with a field of view (FOV) of ±60º in the azimuth (horizontal) plane.

Features
  • Demonstration hardware and software using IWR6843 mmWave radar sensor for people counting
  • mmWave technology provides range, velocity, and angle information ideal for environmental effects
  • All detection and signal processing handled onboard the IWR6843; point cloud and object information streamed to PC for visualization
  • Azimuth field of view (FOV) of 120º across distance of 6 m (distance can be modified or extended with different chirp configurations)
  • Examples of implementation of static clutter and group tracking algorithms

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Status

MMWAVEICBOOST :
mmWave sensors carrier card platform

$199.00(USD)


ACTIVE

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
IWR6843  Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability  mmWave sensors  Sample & Buy View Design Kits & Evaluation Modules
LP87524B-Q1  4-A + 2.5-A + two 1.5-A buck converters with integrated switches for nanoRadar  Power management  Sample & Buy View Design Kits & Evaluation Modules
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS796  Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A8101-Q1  Automotive Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A88  Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LP87524B-Q1 VQFN-HR (RNF)| 26 Download Download
TM4C1294NCPDT Download Download
TPS796 Download
Download
Download Download
TPS7A8101-Q1 Download Download
TPS7A88 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (3)
Title Type Size (KB) Date
PDF 33626 24 Jun 2019
PDF 7955 06 Nov 2018
PDF 15073 02 Nov 2018
White papers (1)
Title Type Size (KB) Date
PDF 1697 20 Dec 2018
Design files (2)
Title Type Size (KB) Date
PDF 1006 05 Nov 2018
ZIP 38124 23 Oct 2018
Related Tools & Software

Design Kits & Evaluation Modules  ( 3 )

Name Part Number Tool Type
IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module  IWR1642BOOST  Evaluation Modules & Boards 
IWR6843 intelligent mmWave sensor standard antenna plug-in module  IWR6843ISK  Evaluation Modules & Boards 
mmWave sensors carrier card platform  MMWAVEICBOOST  Evaluation Modules & Boards 

Software (1)

Name Part Number Software Type
mmWave software development kit (SDK)  MMWAVE-SDK  Software Development Kits (SDK) 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles