Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software

(ACTIVE) TIDM-THREEPHASE-BLDC-LC-INST

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 3-phase motor driver. The reference design features InstaSPIN-FOC field oriented control technology and InstaSPIN-MOTION speed and position control technology. With Texas Instruments’ InstaSPIN technologies, designers of all skill levels can implement a high-performance, power efficient, cost-effective, sensorless field-oriented control platform with robust movement capabilities. Applications include sub-50V and 3.5A synchronous motors for driving pumps, gates, lifts, fans, as well as both industrial and consumer robotics and automation.

Features
  • Three phase motor inverter supporting up to 50V and 3.5A (continuous), great for spinning medium voltage motors
  • Sensorless motor control implemented via InstaSPIN™ field oriented control technology, included with the C2000™ InstaSPIN™ TMS320F28069M microcontroller
  • Accelerate, position, and plan advanced movements with included InstaSPIN-MOTION technology on the C2000 InstaSPIN TMS320F28069M microcontroller
  • Spin brushless DC (BLDC) and permanent magnet synchronous motors (PMSM)—or brushless AC (BLAC) motors
  • Fully-functional evaluation board includes NEMA17 55W Motor, operating software, hardware design files, quick start graphical interface and step-by-step documentation

NOTE: Software and documentation for this board can be found inside the Motorware™ software package. Download Motorware at ti.com/Motorware. Once installed, navigate to Resources -> DRV 8301 Drive.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

DRV8312-69M-KIT:
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU

$299.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8312  6.5A Three Phase Brushless DC Motor Driver with Inrush Protection (PWM Ctrl)  Brushless DC (BLDC) Drivers  Sample & Buy View Design Kits & Evaluation Modules
TL1963A  1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28068M  Piccolo Microcontroller with InstaSPIN-MOTION  C2000 Real-Time Control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28069M  Piccolo Microcontroller with InstaSPIN-MOTION  C2000 Real-Time Control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS54160  3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 1807 21 May 2015 441
PDF 77 27 May 2014 166
PDF 180 27 May 2014 1,028
Related Tools & Software

Software (1)


Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs