Two-Channel Source/Sink Combined Voltage & Current Output, Isolated, EMC/EMI Tested Reference Design
TIPD155
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TI CerTIfied Reference Design implements a two channel combined voltage and current analog output module. The two outputs are independent and can both source and sink voltage and current over the standard industrial output ranges.  While the design has been characterized with outputs of ±10 V and ±24 mA, output ranges of 0-5 V, 0-10 V, ±5 V, ±10 V.4-20 mA, 0-20 mA, 0-24 mA, ±20 mA, ±24 mA are possible by adjusting external resistor values.

The design includes the necessary external protection elements required to pass the IEC61000-4-2/3/4/5/6 tests along with the measured test data.  The protection circuitry does not negatively affect the design and test results showed typical unadjusted errors were <0.1% of the full-scale range (FSR) and calibrated errors were less than 0.01% FSR.

Features
  • Contains Theory, Component Selection, Error Calculations, Schematic and PCB Layout, Measured Performance Results, and EMC/EMI Test Results
  • 16-bit resolution digital input voltage and current analgot output driver
  • ±15 V Supply, Combined ±10 V and ±24 mA output
  • Sources and sinks voltage and current on a combined output connection
  • Galvanically isolated using ISO7641
  • Passes IEC61000-4-2/3/4/5/6 tests and includes measured test data

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Status

TIPD155:
Two-Channel Source/Sink Combined Voltage & Current

ACTIVE

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DAC8563  16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference  Digital-to-analog converters (DACs)  Sample & Buy Not Available
ISO7641FM  6kVpk Low Power Quad Channels, 150Mbps Digital Isolators  Isolation  Sample & Buy View Design Kits & Evaluation Modules
XTR300  Industrial Analog Current/Voltage Output Driver  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC8563 Download Download
Download -
ISO7641FM Download Download
XTR300 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2120 07 Jul 2014
Design files (3)
Title Type Size (KB) Date
ZIP 936 27 Aug 2014
PDF 204 27 Aug 2014
PDF 321 27 Aug 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles