Isolated Current Shunt/Voltage Measurement Reference Design for Automotive Battery Pack Monitoring
TIPD201
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TI Verified Design provides the theory, component selection, TINA-TI simulations, Verification & Measurement Performance, Altium Schematics, PCB Layout for automotive Battery Pack monitoring application.  The design uses a automotive AEC-Q100 qualified 12-bit, 4-Channel, 1Msps SAR ADC, ADS7950-Q1 with isolated system hardware design.

This isolated input design with four-wire shunt resistor is well suited for such applications using high and low voltage automotive battery packs. It can be used to monitor the current from -5A to +5A and extremely high voltage (up to 750V) of battery pack.

The TINA simulations for the input and reference drive verify the design solution and componsent selection, and  the measured results  demonstrate  the performance of the precision design.

Features

•  Isolated Sense Current (Bidirectional): -5A to +5A
•  Precision Current Measurement(Calibrated): <0.05%FSR
•  Extremely High Battery Voltage Measurement:  DC to 750V
•  High Voltage Measurement(Uncalibrated) : <0.05%FSR
•  Run-time GUI for complete performance analysis of this isolated precision design


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS7950-Q1  Automotive 12 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
DCR010505  Miniature, 1W Isolated Regulated DC/DC Converters  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
ISO7240CF-Q1  Automotive Catalog Quad, 4/0, 25Mbps, Digital Isolator, Selectable Failsafe  Isolation  Sample & Buy Not Available
ISO7242C-Q1  Automotive Catalog Quad Channel, 2/2, 25Mbps, Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
OPA2320-Q1  Automotive Qualified Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF5025A-Q1  Automotive Low Noise, Very Low Drift, Precision 2.5V Series Voltage Reference  Voltage references  Sample & Buy Not Available
REG104  1A, Low-Noise, Low Dropout Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS7950-Q1 Download -
DCR010505 Download -
Download Download
ISO7240CF-Q1 Download Download
ISO7242C-Q1 Download Download
OPA2320-Q1 Download
REF5025A-Q1 Download Download
REG104 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3179 25 Jun 2015
Design files (2)
Title Type Size (KB) Date
PDF 134 16 Oct 2015
PDF 854 16 Oct 2015
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles