TLV2553 11-channel low-power serial ADC evaluation module performance development kit (PDK) TLV2553EVM-PDK (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TLV2553EVM-PDK is a platform for evaluating the performance of the TLV2553 Successive Approximation Register Analog to Digital Converter (SAR ADC). The evaluation kit includes the TLV2553EVM board, the Simple Capture Card controller board and accompanying computer software that enables the user to communicate with the ADC over Universal Serial Bus (USB), capture data and perform data analysis.

Features
  • Includes hardware and software required for diagnostic testing as well as accurate performance evaluation of the TLV2553 ADC
  • No external power supply necessary
  • Ships with Simple Capture Card controller which provides a convenient interface to the EVM over USB 2.0 (or higher) for power delivery as well as digital input/output
  • Easy-to-use evaluation software for Windows 7®, Windows 8® operating systems
  • Software suite includes graphical tools for multi-channel data capture, output code histogram generation and FFT analysis, as well as provision for exporting data to text file for post-processing

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TLV2553EVM-PDK:
TLV2553 11-channel low-power serial ADC evaluation module performance development kit (PDK)

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3643 19 Jun 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TLV2553  12-bit 200-KSPS 11-channel low-power serial ADC with power down  Analog-to-digital converters (ADCs) 
TLV2553-Q1  Automotive 12-bit 200-KSPS 11-channel low-power serial ADC with power down  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles