TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module
TPA6404Q1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Important Note

User's Guide and other information are available. Request now

View all related products


Description

The TPA6404Q1EVM evaluation module (EVM) demonstrates the TPA6404-Q1 integrated circuit from Texas Instruments. The TPA6404-Q1 device is a four-channel analog-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency that enables a cost optimized solution in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio Bandwidth.

This TPA6404Q1EVM supports 4 BTL output channels, 4 differential inputs, as well as an on-board USB-I2C controller for GUI driven evaluation and diagnostics. TPA6404Q1EVM is a complete automotive Class-D analog input amplifier ready for evaluation and excellent listening experience. The TPA6404Q1EVM design’s CISPR25-L5 compliant EMC performance simplifies system design, lowers development cost and accelerates time-to-market delivery. The TPA6404Q1EVM provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply and 40 W into 4 Ω at 10% THD+N from an 18 V supply and 50 W into 2 Ω at 10% THD+N from an 16 V supply. The Class-D topology dramatically improves efficiency over traditional Class-AB amplifier solutions. The output switching frequency operates above the AM band which eliminates the AM-band interference and reduces output filter size and cost.

Features
  • 4.5 V to 18 V input supply voltage support
  • Simple PPC3 GUI driven interface to support evaluation and diagnostics
  • Intelligent load diagnostics, including advanced AC diagnostic for Tweeter detection with impedance and phase response
  • 4 BTL output channels and 4 differential inputs 
  • Double-sided, plated-through, Cu 4 layer PCB layout

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPA6404Q1EVM:
TPA6404Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module

$249.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (5)

Part Number Name Product Family
LM1086  1.5-A, 29-V, linear voltage regulator  Power management 
SN74AVC2T244  Dual-Bit Dual-Supply Bus Transceiver  Voltage level translators 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver 
TPA6404-Q1  Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump  Audio amplifiers 
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) regulators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles