TPL7407L - 40V Low Side Driver Evaluation Module

(ACTIVE) TPL7407LEVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPL7407LEVM is 7-Channel relay and Inductive load sink driver evaluation module that demonstrates the integrated circuit TPL7407LDR. The TPL7407LDR is a high-performance peripheral driver designed to drive loads of many types including relays, stepper motors, lamps, and light emitting diodes.

This EVM is configured with seven push buttons that supply input to the TPL7407L driver and seven relays are driven by the TPL7407L outputs. A four terminal block must be connected to external power supplies to provide input and relay power. All of the TPL7407L input and output pins are accessible for external connection.

Features
  • Seven numbered push-buttons control input for easy basic device testing
  • Three 0.1” spaced post connector ports allow access to all input and output pins and relay contacts
  • Three open locations per channel on circuit board for user supplied components
  • Onboard relay loads can be disconnected by removing surface mount zero ohm resistors
  • Device clearance area is large to allow use of small profile temperature forcing equipment


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

TPL7407LEVM:
TPL7407L - 40V low side driver evaluation module

$49.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 172 02 Dec 2016 1,622
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 326 12 Feb 2014 200

TI Devices (1)

Part Number Name Product Family
TPL7407L  40V, 7-Channel NMOS Array, Low Side Driver  Other Interface 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki