TPL7407LA-Q1 30-V, 7-Channel NMOS Array Automotive Low-Side Driver | TI.com

TPL7407LA-Q1 (ACTIVE) 30-V, 7-Channel NMOS Array Automotive Low-Side Driver

30-V, 7-Channel NMOS Array Automotive Low-Side Driver - TPL7407LA-Q1
Datasheet
 

Description

The TPL7407LA-Q1 is a high-voltage, high-current NMOS transistor array. This device consists of seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. New regulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V–5 V).The transistors can be paralleled for higher current capability.

The TPL7407LA-Q1 key benefit is its improved power efficiency and lower leakage than a Bipolar Darlington Implementation. With the lower VOL the user is dissipating less than half the power than traditional relay drivers with currents less than 250 mA per channel.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel Darlington Array (For Example: ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than Darlington Array
  • Very Low Output Leakage < 10 nA Per Channel
  • High-Voltage Outputs 30 V
  • Compatible with 1.8-V to 5-V Microcontroller and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-back Protection
  • Input Pull-down Resistors Allows Tri-stating the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environment
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Low-side switches Email Download to Excel
Part number Order Drivers per package Switching voltage (Max) (V) Output voltage (Max) (V) Peak output current (mA) Delay time (Typ) (ns) Input compatibility Vol @ lowest spec current (Typ) (mV) Iout/ch (Max) (mA) Iout_off (Typ) (uA) Rating Package Group Package size: mm2:W x L (PKG)
TPL7407LA-Q1 Order now 7     32     30     500     250     CMOS
TTL    
210     600     0.01     Automotive     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
ULN2003A Order now 7     50     50     500     250     CMOS
TTL    
900     500     50     Catalog     PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
See datasheet (PDIP)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
ULQ2003A-Q1 Order now 7     50     50     500     1000     CMOS
TTL    
900     500     100     Automotive     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)