TPS22945 Evaluation Module
TPS22945EVM-082
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS22945EVM is a two sided PCB containing the TPS22945 load switch device. The VIN and VOUT connections to the device and the PCB layout routing provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON and timing measurements.

Features
  • VIN input voltage range: 1.62V to 5.5V
  • EVM allows access to the VIN, VOUT, GND, ON and OC pin of the TPS22945 Load Switch Device
  • On board CIN and COUT capacitors
  • VIN Sense and VOUT Sense test points provide an accurate measurement point of contact to the device.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS22945EVM-082:
TPS22945 Evaluation Module

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 235 02 Sep 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (5)

Part Number Name Product Family
TPS22941  5.5V, 0.08A, 500mΩ, 40mA Current Limit Active-Low Load Switch  Power switches 
TPS22942  5.5V, 0.2A, 500mΩ, 100mA Current Limit Active-Low Load Switch  Power switches 
TPS22943  5.5V, 0.08A, 500mΩ, 40mA Current Limit Load Switch  Power switches 
TPS22944  5.5V, 0.2A, 500mΩ, 100mA Current Limit Load Switch  Power switches 
TPS22945  5.5V, 0.2A, 500mΩ, 100mA Current Limit Load Switch  Power switches 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles