TPS65295EVM-079

8-A buck converter evaluation module

TPS65295EVM-079

Order now

Overview

The TPS65295 evaluation module (EMV) is used to evaluate the TPS65295 device. The TPS65295 device provides a complete power solution for DDR4 memory system with the lowest total cost and minimum space. It meets the JEDEC standard for DDR4 power-up and power-down sequence requirement. The TPS65295 integrates two synchronous buck converters (VPP and VDDQ) and a 1-A sink and source tracking LDO (VTT) and a buffered low noise reference (VTTREF). The TPS65295 employs D-CAP3™ mode coupled with 600-kHz switching frequency for ease-of-use, fast transient, and support for ceramic output capacitors without an external compensation circuit.

Features
  • Input voltage range: 4.5 V to 18 V
  • Output voltage: 1.2 V VDDQ, 2.5 V VPP, 0.6 V VTT
  • 12-A Integrated 17 mΩ/6 mΩ Rdson FET Converter
  • D-CAP3TM architecture to enable POSCAP and MLCC output capacitor usage
  • Complete DDR4 power solution
  • 3 mm x 3 mm HotRod™ QFN package
DDR memory power ICs
TPS65295 4.5-V to 18-V VIN complete DDR4 memory power solution TPS65296 4.5-V to 18-V VIN complete LPDDR4 and LPDDR4X memory power solution
Download View video with transcript Video

Order & start development

Evaluation board

TPS65295EVM-079 — 8-A buck converter evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS65295EVM-079 user's guide 04 Dec 2018
Certificate TPS65295EVM-079 EU Declaration of Conformity (DoC) 06 Mar 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos