UCC21732-Q1 Automotive single-channel isolated gate driver for SiC/IGBT evaluation module UCC21732QDWEVM-025 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

UCC21732QDWEVM-025 is a prototype evaluation module and is available in limited quantities.

UCC21732-Q1 full data sheet, EVM user's guide, and PSpice model are available. Request now

View all related products

Key Document
Download - PDF Icon

Description

The UCC21732QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation drivers UCC21732 in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated DC-DC transformer bias supplies.

Features
  • 10-A peak, split output drive current with programmable drive voltages
  • 5.7-kVrms reinforced isolated channel to support up to 1700 V input rail
  • Robust noise-immune solution with CMTI > 100 V/ns

Order Now
Part Number Buy from Texas Instruments or Third Party Status

UCC21732QDWEVM-025:
UCC21732-Q1 Automotive single-channel isolated gate driver for SiC/IGBT evaluation module

$199.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1197 03 May 2019
User guides (1)
Title Type Size (KB) Date
PDF 7231 30 Apr 2019

TI Devices (1)

Part Number Name Product Family
UCC21732-Q1  Automotive single-channel isolated gate driver for SiC/IGBT with advanced protection and high-CMTI  Gate drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles