ViALUX STAR-065 Optical Module for DLP6500 VIALUX-3P-STAR-065 (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

ViALUX’s STAR-065 CORE provides compact optics with options designed for DLP6500FYE or DLP6500FLQ (0.65” 1080p DMDs). It is available as an accessory or an evaluation module with a monochrome high-power LED light source for use with DLP® LightCrafter™ 6500 EVM.

Refer to the ordering links below for a full list of product options.

Features
  • Compatible with DLP® LightCrafter™ 6500 EVM
  • LED light engines available with LED driver support up to 24 A
  • Throw ratio: 1.8 to 2.1
  • Working distance: 0.4 m to 10.0 m
  • Offset: 125%


Order Now
Part Number Buy from Third Party Status

STAR-065:
ViALUX STAR-065 Optical Module for DLP6500


Go to ViALUX
ACTIVE

TI Devices (3)

Part Number Name Product Family
DLP6500FLQ  DLP® 0.65 1080p Type A DMD  Advanced light control 
DLP6500FYE  DLP® 0.65 1080p s600 DMD  Advanced light control 
DLPC900  Digital Controller for DLP6500 DMD and DLP9000 DMD  Advanced light control 

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 6993 14 Nov 2016
PDF 3695 28 Apr 2016
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
DLP® LightCrafter™ 6500 Evaluation Module  DLPLCR6500EVM  Evaluation Modules & Boards 

Software (3)

Name Part Number Software Type
DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle  DLPC900REF-SW  Application Software & Frameworks 
DLPC900 Configuration and Support Firmware  DLPR900  Application Software & Frameworks 
DLP® Advanced Light Control SDK for LightCrafter™ series controllers  DLP-ALC-LIGHTCRAFTER-SDK  Software Development Kits (SDK) 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.