ViALUX STAR-070 Optical Module for DLP7000 VIALUX-3P-STAR-070 (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

ViALUX’s STAR-07 CORE provides compact optics designed for DLP7000. It is available as an accessory or a fully integrated industrial pattern projection unit with high-power LED light source and monochrome or RGB options. STAR-07 has two lens options - a standard projection lens with zoom capability and a wide angle lens with fixed focal length.

Refer to the ordering links below for a full list of product options.

Features
  • High power LED light engines available with LED driver support
  • Compatible with ViALUX ALP controller suite software
  • Standard lens: 1.8  to 2.1 throw ratio; 0.4 m to 10.0 m working distance
  • Wide lens: 0.9 throw ratio; 0.5 m to 2.0 m working distance
  • Offset 125%


Order Now
Part Number Buy from Third Party Status

STAR-07:
ViALUX STAR-070 Optical Module for 0.7 XGA DLP7000


Go to ViALUX
ACTIVE

TI Devices (3)

Part Number Name Product Family
DLP7000  DLP® 0.7 XGA 2xLVDS Type-A DMD  Advanced light control 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light control 
DLPR410  PROM for Discovery 4100 chipset  Advanced light control 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.