Visitech Luxbeam® Rapid System LRS
VISI-3P-LUXBEAM-RAPID
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical documentation

Order Now



Description

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also includes a UV LED light source and optical system supporting a DLP9500 or DLP9500UV DMD at 350 to 420 nm. Multiple UV lenses at different magnifications are available (from 2.7 µm to 187 µm native pixel pitch) with very low distortion for scrolling for a flexible build area and fast print speeds.

Refer to the ordering links below for a full list of product options.

Features
  • Optimized for 3D printing
  • Scalable build area with scrolling
  • Gigabit Ethernet protocol
  • Multiple LED options available
  • Multiple lens options available


Order Now
Part Number Buy from Third Party Status

LUXBEAM-RAPID:
VISITECH LUXBEAM RAPID SYSTEM LRS



Go to VISITECH
ACTIVE

TI Devices (5)

Part Number Name Product Family
DLP9500  DLP® 0.95 1080p 2xLVDS Type-A DMD  Advanced light-control chipsets 
DLP9500UV  DLP® 0.95 1080p 2xLVDS UV Type-A DMD  Advanced light-control chipsets 
DLPA200  DMD Micromirror Driver  Advanced light-control chipsets 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light-control chipsets 
DLPR410  PROM for Discovery 4100 chipset  Advanced light-control chipsets 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.