SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module

(ACTIVE) CC3100BOOST

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

SPECIAL NOTES:

To update the firmware on your CC3100 device, use radio performance tools, perform network processing logs for advanced debugging, or use the TI SimpleLink™ Studio for CC3100 MCU emulator (PC-based), you will also need the Advanced Emulation BoosterPack (CC31XXEMUBOOST).  It is recommended to have at least one CC31XXEMUBOOST board to update the firmware on CC3100BOOST kits.  These kits are offered as a bundle at a discounted price on the TI Store.

 

The SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module (with QFN-packaged device) can be used to connect to TI LaunchPad evaluation kits (software examples provided for MSP-EXP430F5529LP and MSP-EXP430FR5969). With the Advanced Emulation BoosterPack (CC31XXEMUBOOST), CC3100BOOST can connect to a PC for MCU Emulation and software development using SimpleLink Studio for CC3100 (available in the CC3100 SDK). This kit can also be connected to other platforms through pins – use the programming guide for instructions on porting driver and sample code to any microcontroller.

This kit comes in 3 configurations:

1. CC3100BOOST + CC31XXEMUBOOST + MSP-EXP430F5529LP: run all software in the CC3100 software development kit (SDK) and develop on MSP430F5529 MCU

2. CC3100BOOST + CC31XXEMUBOOST: used for any CC3100 development

3. CC3100BOOST: standalone CC3100 BoosterPack purchase option if you already have CC31XXEMUBOOST

The SimpleLink Wi-Fi CC3100 solution provides the flexibility to add Wi-Fi to any microcontroller (MCU).  This Internet-on-a-chip™ solution contains all you need to easily create IoT solutions – security, quick connection, cloud support, publicly available documentation, E2E support forums and more.  For more information on CC3100, visit http://www.ti.com/simplelinkwifi

 

Features

 

  • CC3100 Wi-Fi Network Processor in QFN package
  • Industry’s first devices to be Wi-Fi CERTIFIED™ at the chip level by the Wi-Fi Alliance™
  • 2 20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • Power from on-board LDO using USB OR 3.3V from MCU LaunchPad
  • 2 push buttons
  • 4 LEDs
  • Jumper with 0.1 Ohm resistor for current measurement
  • 0.8 megabit serial flash
  • 40 MHz crystal, 32 KHz crystal and oscillator
  • U.FL and chip antenna
  • USB
  • 4 Layer PCB with 6 mm spacing and track width

 



Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

CC3100BOOST-MSP-EXP430F5529LP:
SimpleLink Wi-Fi CC3100 BoosterPack + MSP430F5529 LaunchPad Bundle

$31.00(USD)

Not Available ACTIVE

CC3100BOOST-MSP-EXP430FR5969:
SimpleLink Wi-Fi CC3100 BoosterPack + MSP430FR5969 LaunchPad Bundle

$34.00(USD)

Not Available ACTIVE

CC3100BOOST-CC31XXEMUBOOST:
SimpleLink Wi-Fi CC3100 BoosterPack and Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack Bundle

$36.99(USD)

Not Available ACTIVE

CC3100BOOST-CC31XXEMUBOOST-EXP430F5529LP:
SimpleLink Wi-Fi CC3100 BoosterPack, Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack, and MSP-EXP430F5529 LaunchPad Bundle

$49.99(USD)

Not Available ACTIVE

CC3100BOOST:
SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module

$19.99(USD)




Pricing may vary.



ACTIVE

CC3100-ULN2003-F5529-BNDL:
MSP430F5529 LaunchPad + SimpleLink Wi-Fi CC3100 + BOOSTXL-ULN2003 BoosterPack Bundle

$54.99(USD)

Not Available ACTIVE

EK-TM4C-WIFI-BNDL:
Wi-Fi Enabled IoT Access Point Evaluation Kit Bundle

$34.99(USD)

Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2946 14 Mar 2016 3,090
PDF 1359 21 Jan 2015 2,933
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 10478 25 Sep 2015 8,763
White papers (4)
Title Abstract Type Size (KB) Date Views
PDF 1591 04 Mar 2016 2,646
PDF 905 31 Jul 2014 2,023
PDF 658 09 Jul 2014 1,480
PDF 393 27 Jun 2014 6,644
More literature (2)
Title Abstract Type Size (KB) Date Views
PDF 37 07 Oct 2016 31
PDF 542 07 Sep 2016 2,454

Software (4)

Name Part Number Software Type
SimpleLink™ Wi-Fi® Starter  WIFISTARTER  Application Software & Frameworks 
TI-RTOS: Real-Time Operating System (RTOS)  TI-RTOS  Operating Systems (OS/RTOS) 
SimpleLink Wi-Fi CC3100 Software Development Kit (SDK)  CC3100SDK  Software Development Kits (SDK) 

Development Tools (3)

Name Part Number Tool Type
SimpleLink Studio for CC3100  CC3100SIMPLESTUDIO  Circuit Design & Simulation 
Uniflash Standalone Flash Tool for TI Microcontrollers (MCU), Sitara Processors & SimpleLink devices  UNIFLASH  Flash Programming Tools 
SimpleLink™ Wi-Fi® Radio Testing Tool  CC3XXXRADIOTEST  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (7)

Name Part Number Tool Type
ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit  EK-TM4C123GXL  Evaluation Modules & Boards 
Advanced Emulation BoosterPack for SimpleLink™ Wi-Fi® CC3100 BoosterPack™ plug-in module  CC31XXEMUBOOST  Evaluation Modules & Boards 
MSP-EXP430FR5739 Experimenter Board  MSP-EXP430FR5739  Evaluation Modules & Boards 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Evaluation Modules & Boards 
MSP432P401R LaunchPad  MSP-EXP432P401R  Evaluation Modules & Boards 
SimpleLink Wi-Fi CC3200 LaunchPad  CC3200-LAUNCHXL  Evaluation Modules & Boards 

Reference Designs (1)

Name Part Number Tool Type
SimpleLink Wi-Fi CC3100 BoosterPack Reference Design  CC3100BOOST-RD  Reference Designs 

TI Devices (4)

Part Number Name Product Family
CC3100  SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  Wi-Fi 
CC3100MOD  SimpleLink Certified Wi-Fi Network Processor, Internet-of-Things Module Solution for MCU Application  Wi-Fi 
MSP432P401M  Low-Power + High Performance 32-Bit ARM Cortex M4F With 128KB Flash and 32KB RAM  Microcontrollers (MCU) 
MSP432P401R  Low-Power and High Performance 32-Bit ARM Cortex M4F With 256KB Flash and 64KB RAM  Microcontrollers (MCU) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki

Topics Last modified
10 Jun 2014 12:44 PM
10 Jun 2014 12:46 PM
17 Jun 2014 4:02 PM