SimpleLink Studio for CC3100

(ACTIVE) CC3100SIMPLESTUDIO

Description & Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments or Third Party Status Current Version   Version Date  

CC3100SIMPLESTUDIO:
SimpleLink Wi-Fi CC3100 Software Development Kit (SDK) including SimpleLink Studio

ACTIVE 0.5.1   13-JUN-14  

TI's Standard Terms and Conditions for Evaluation Modules apply.


Description

SimpleLink™ Studio for CC3100 is a Windows-based software tool used to aid in the development of embedded networking applications and software for microcontrollers. Using SimpleLink Studio for CC3100, embedded software developers can develop and test applications using any desktop IDE, such as Visual Studio or Eclipse, and connect their applications to the cloud using the CC3100 BoosterPack. The application can then be easily ported to any microcontroller.

With the SimpleLink Wi-Fi CC3100 solution, customers now have the flexibility to add Wi-Fi to any microcontroller (MCU).  This Internet-on-a-chip solution contains all you need to easily create IoT solutions – security, quick connection, cloud support and more.  For more information on CC3100, visit http://www.ti.com/simplelinkwifi

Features

  • Enables PC-based code development and debugging of MCU embedded networking applications that work with CC3100 SimpleLink driver
  • Out-of-the-box supports desktop IDEs, such as Visual Studio & Eclipse, with easy portability to other IDEs
  • Leverage 8 simultaneous TCP or UDP sockets or 2 simultaneous TLS v1.2 / SSL 3.0 sockets to connect to embedded TCP/IP Stack on CC3100
  • Includes multiple reference applications exposing CC3100 API usage - no prior Wi-Fi or networking experience required


Technical Documents
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 506 11 Nov 2014 2,203

Software (1)

Name Part Number Software Type
SimpleLink Wi-Fi CC3100 Software Development Kit (SDK)  CC3100SDK  Software Development Kits (SDK) 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module  CC3100BOOST  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
CC3100  CC3100 SimpleLink™ Wi-Fi and Internet-of-Things solution for MCU Applications  SimpleLink Solutions 
CC3100MOD  SimpleLink Wi-Fi CC3100 Internet-on-a-chip Wireless Network Processor module  SimpleLink Wi-Fi 
Support and Community

Wikis

Visit the TI Wiki

Topics Last modified
10 Jun 2014 12:46 PM
17 Jun 2014 4:02 PM

TI E2E™ community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of use.

Blogs