60W USB Type C Car Charger Reference Design

(ACTIVE) PMP20774

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP20774 reference design is a universal USB Type C Charger utilizing the LM5175 DCDC and TPS25740B PD controller for aftermarket car charger applications. This design has a minimum operating input voltage of 6V and a maximum input voltage of 40V. The design is capable of sourcing 3A continuous current at 5Vout, 9Vout, 15Vout and 20Vout. Switching frequency is set to 350kHz. Waveforms were taken at 12V and 24V input.

Features
  • 6V to 40V in, output 5V @ 3A, 9V @ 3A, 20V @ 3A
  • Achieving efficiency of 90% across entire operation range, 95% peak efficiency
  • Compact size, slim form factor
  • Solution size: 57mm x 19mm
  • No firmware needed, PD controller TPS25740

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP20774.1
(Output Voltage 1)
PMP20774.2
(Output Voltage 2)
PMP20774.3
(Output Voltage 3)
PMP20774.4
(Output Voltage 4)
Vin (Min) (V)6666
Vin (Max) (V)40404040
Vout (Nom) (V)591520
Iout (Max) (A)3333
Output Power (W)15274560
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBuck Boost- 4 SwitchBuck Boost- 4 SwitchBuck Boost- 4 SwitchBuck Boost- 4 Switch

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17579Q3A  CSD17579Q3A 30 V N-Channel NexFET™ Power MOSFET   MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules
TPS25740B  USB Type-C™ and USB PD Source Controller  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17579Q3A VSONP (DNH)| 8 Download Download
LM5175 Download Download
Download Download
TPS25740B Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1992 10 Aug 2017 76
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 565 25 Jul 2017 18
ZIP 637 25 Jul 2017 24
PDF 1097 25 Jul 2017 22
PDF 163 25 Jul 2017 16
PDF 32 25 Jul 2017 34
PDF 221 25 Jul 2017 116

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs