Universal Line Power Supply for PLC using PSR Flyback and Compact DC/DC Stages Reference Design PMP9185 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9185 reference design uses the UCC28710 primary-side regulated flyback controller to generate a 15V output from a univeral AC input with maximum 20W output power followied by DC/DC and LDO stages using TPS54229 and TPS650250, and 5V, 3.3V, 1.8V and 1.2V are provided. A switch on the PCB provides the freedom of supplying DC/DC and LDO from AC input or DC input.

Features
  • PSR Flyback followed by DC/DC buck stages
  • Provides 15V, 5V, 3.3V, 1.8V and 1.2V outputs
  • Over 84% efficiency at full load
  • Over 79% efficiency at 10% load
  • AC or DC input options for the 5V, 3.3V, 1.8V and 1.2V outputs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9185.1
(Output Voltage 1)
PMP9185.2
(Output Voltage 2)
PMP9185.3
(Output Voltage 3)
PMP9185.4
(Output Voltage 4)
PMP9185.5
(Output Voltage 5)
Vin (Min) (V)8585858585
Vin (Max) (V)256256256256256
Vout (Nom) (V)53.31.81.215
Iout (Max) (A)1.5.2.05.81.2
Output Power (W)7.5.66.09.9618
Isolated/Non-IsolatedIsolatedIsolatedIsolatedIsolatedIsolated
Input TypeACACACACAC
TopologyBuck- Synchronous
Flyback- DCM
Linear Regulator
Buck- Synchronous
Flyback- DCM
Linear Regulator
Buck- Synchronous
Flyback- DCM
Linear Regulator
Buck- Synchronous
Flyback- DCM
Linear Regulator
Buck- Synchronous
Flyback- DCM
Linear Regulator

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54229  4.5V to 18V Input, 2-A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS650250  Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28710  Constant-Voltage, Constant-Current PWM Controller with Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54229 Download Download
TPS650250 Download -
UCC28710 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1728 16 Oct 2014
Design files (3)
Title Type Size (KB) Date
ZIP 257 16 Oct 2014
PDF 116 16 Oct 2014
PDF 173 16 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles