Low Radiated EMI Boost Converter Reference Designs with TPS61088

(ACTIVE) PMP9778

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design delivers a low radiated EMI solution with boost converter TPS61088. By minimizing the high di/dt critical path area, using an integrated ground plane next to the topside signal layer, placing an appropriate RC snubber at the SW node, this reference design can get more than 6dB margin in the EN55022 and CISPR22 class B radiation test. The output power capability of this reference design is 18W. The whole solution size is only 4.6cm².

Features
  • 2.7V to 4.2V input voltage range
  • 5V/3A, 9V/2A and 12V/1.5A output capability
  • More than 6dB margin in EN55022 and CISPR22 class B radiation test
  • Small solution size
  • Fit for power bank, blue-tooth speaker application, etc.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9778.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)4.4
Vout (Nom) (V)9
Iout (Max) (A)2
Output Power (W)18
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61088 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 650 11 May 2016
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 433 06 Jul 2016
ZIP 315 06 Jul 2016
PDF 370 06 Jul 2016
PDF 71 06 Jul 2016
PDF 77 06 Jul 2016
PDF 183 06 Jul 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs