Digital-Input Closed-Loop Class-D Audio Amp With 96kHz/192kHz Extended Processing Evaluation Module

(ACTIVE) TAS5825MEVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

Availability notice

The TAS5825MEVM showcases the latest TI digital input Class-D closed loop amplifier with 96-kHz/192kHz extended processing TAS5825M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software Request Now. There are two TAS5825M devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. Additionally, having two devices on the EVM allows the user to evaluate process flows that are specifically designed for stereo, mono or 2.1 systems. The PVDD supply is provided via the TAS5825MEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I2S, I2C, and 3.3 VDC to the TAS5825MEVM.

Features
  • 96-kHz /192-kHz Input Sample Rate Support
  • 2.0, Mono and 2.1 Capable
  • Operates in BTL or PBTL
  • PurePath Console Mother Board provides flexible input signal routing (USB, SPDIF, and analog)
  • Demonstration, Evaluation and Development environment via the PurePath Console 3 software (GUI)

What's Included

  • TAS5825M Evaluation board

TI's Standard Terms and Conditions for Evaluation Modules apply.


Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1034 30 Nov 2017 61

TI Devices (1)

Part Number Name Product Family
TAS5825M  4.5V to 26V, 38-W Stereo, Digital Input, Class-D Audio Amp with 96-kHz/192-kHz flexible Processing  Audio amplifiers 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs