Short-Range Radar (SRR) Reference Design Using AWR1642

(ACTIVE) TIDEP-0092

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling as fast as 90kmph.  The AWR1642 is configured to be a multi-mode radar, meaning that, while it tracks objects at 80m, it can also generate a rich point cloud of objects at 20m, so that both cars at a distance, and smaller obstacles close-by can be detected.

Features
  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave software development kit (SDK)
  • AWR1642 EVM demonstrates the design
  • Radar front-end and detection configuration fully explained

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

AWR1642BOOST:
AWR1642 Single-Chip 76-to-81GHz Automotive Radar Sensor Integrating DSP and MCU Evaluation Module

$299.00(USD)

ACTIVE

TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AWR1642  Single-Chip 76-to-81GHz Automotive Radar Sensor Integrating DSP and MCU  mmWave Sensors  Sample & Buy View Design Kits & Evaluation Modules
LM4040  Precision Micropower Shunt Voltage Reference  Voltage Reference  Sample & Buy View Design Kits & Evaluation Modules
LP87524B-Q1  4-A + 2.5-A + Two 1.5-A Buck Converters with Integrated Switches for nanoRadar  Power Management  Sample & Buy View Design Kits & Evaluation Modules
TCAN1042HGV-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface  Sample & Buy View Design Kits & Evaluation Modules
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation  Sample & Buy View Design Kits & Evaluation Modules
TMP112  1.4V-Capable ±0.5°C Temperature Sensor With Alert Function and I2C/SMBus Interface in SOT-563  Temperature Sensors  Sample & Buy View Design Kits & Evaluation Modules
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS796  Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A8101-Q1  Automotive Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A88  Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 3573 08 May 2017
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 1368 04 May 2017 2,628
User guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2688 09 Jan 2018 4,060
PDF 14951 19 Jun 2017 3,300
PDF 2803 25 May 2017 5,408
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 3648 07 Jul 2017 4,974
Design files (8)
Title Abstract Type Size (KB) Date Views
ZIP 316 08 May 2017 283
ZIP 920 08 May 2017 821
PDF 942 08 May 2017 847
PDF 164 08 May 2017 670
PDF 49 08 May 2017 922
PDF 180 08 May 2017 2,630
ZIP 8727 13 Mar 2017 1,653
ZIP 359 10 Mar 2017 1,536
Related Tools & Software

Software (2)

Name Part Number Software Type
mmWave Software Development Kit (SDK)  MMWAVE-SDK  Software Development Kits (SDK) 



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki