TIDEP-0092

Short-range radar (SRR) reference design

TIDEP-0092

Design files

Overview

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling as fast as 90kmph.  The AWR1642 is configured to be a multi-mode radar, meaning that, while it tracks objects at 80m, it can also generate a rich point cloud of objects at 20m, so that both cars at a distance, and smaller obstacles close-by can be detected. Learn more with the TI Resource Explorer for Short Range Radar.

Features
  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave software development kit (SDK)
  • AWR1642 EVM demonstrates the design
  • Radar front-end and detection configuration fully explained
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD36B.PDF (2688 K)

Reference design overview and verified performance test data

SPRR261A.ZIP (21297 K)

Detailed schematic diagram for design layout and components

TIDRQR8.PDF (180 K)

Detailed schematic diagram for design layout and components

SPRR251A.ZIP (2942 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQR9.PDF (49 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQS0.PDF (164 K)

Detailed overview of design layout for component placement

TIDRQS2.ZIP (920 K)

Files used for 3D models or 2D drawings of IC components

TIDCDE0.ZIP (316 K)

Design file that contains information on physical board layer of design PCB

TIDRQS1.PDF (942 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR1642Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Digital temperature sensors

TMP1121C accurate I2C temperature sensor with alert in compact X2SON package

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8101-Q1Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A881-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87524B-Q1Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

AWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device, with direct connectivity to the microcontroller unit (MCU) LaunchPad™ development-kit ecosystem.

The BoosterPack™ plug-in module contains everything required to start developing software for on-chip (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Design guide Short Range Radar Reference Design Using AWR1642 (Rev. B) Jan. 09, 2018
User guide AWR18xx/16xx/14xx/68xx Technical Reference Manual (Rev. E) May 18, 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) Feb. 13, 2020
Application note AWR1xx and AWR22xx Data Path Programmer’s Guide (Rev. A) Feb. 13, 2020
Technical article Why are automotive radar systems moving from 24GHz to 77GHz? PDF | HTML Oct. 25, 2017
White paper Cities grow smarter through innovative semiconductor technologies Jul. 07, 2017
Application note Introduction to the DSP Subsystem in the AWR16xx May 09, 2017
White paper AWR1642: 77GHz Radar-on-Chip for Short-Range Radar Applications Apr. 17, 2017

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos