Wideband Dual Receiver Reference Design and Evaluation Platform Status: ACTIVE

TSW1265EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TSW1265EVM is a wideband dual receiver reference design and evaluation platform. The signal chain allows conversion from RF to bits using a dual-channel downconverter mixer, the LMH6521 dual-channel DVGA, and the ADS4249 14-bit 250-MSPS ADC. The TSW1265EVM also includes the LMK04800 dual-PLL clock jitter cleaner and generator to provide an onboard low-noise clocking solution. A software GUI is provided to allow for configuration of the ADS4249 and LMK04800. The gain of the LMH6521 DVGA can be controlled through the GUI or alternatively through the high speed connector with an FPGA. The EVM is designed to mate with the TSW1400EVM pattern capture and generation board to capture data from the ADS4249. Signal analysis can then be performed with the High Speed Data Converter Pro software tool.

Features
  • Complete RF-to-bits receiver evaluation platform utilizing a dual-channel downconverter, LMH6521 DVGA, and ADS4249 14-bit 250-MSPS ADC
  • The LMK04800 clock generator and jitter-cleaning provides a complete onboard clocking solution
  • A software GUI is provided to configure the ADS4249, LMK04800, and LMH6521
  • Easily interfaces with the TSW1400 pattern capture and generation card for quick evaluation


  • Order Now
    Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

    TSW1265EVM:
    TSW1265 Wideband dual receiver reference design and evaluation platform

    $499.00(US$)


    Pricing may vary.



    ACTIVE Yes   Yes   NA   NA   NA   NA   NA   No   No   Yes  
    Contact a Distributor  
    Technical Documents
    User Guides (1)
    Title Abstract Type Size (KB) Date Views
    PDF 912 14 Mar 2012 647
    More Literature (1)
    Title Abstract Type Size (KB) Date Views
    ZIP 4139 13 Mar 2012 180

    Software (1)


    Design Kits & Evaluation Modules (1)

    Name Part Number Tool Type
    High Speed Data Capture and Pattern Generation Platform  TSW1400EVM  Evaluation Modules & Boards 

    TI Devices (7)

    Part Number Name Product Family
    ADS4249  14-Bit 250MSPS Dual Low Power ADC   Analog to Digital Converter 
    LMH6521  High Performance Dual DVGA  PGA/VGA 
    LMK04800  Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs  Ultra Low Jitter Synthesizer and Jitter Cleaner 
    LMK04803  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 1.9 GHz VCO   Ultra Low Jitter Synthesizer and Jitter Cleaner 
    LMK04805  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO  Ultra Low Jitter Synthesizer and Jitter Cleaner 
    LMK04806  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO   Ultra Low Jitter Synthesizer and Jitter Cleaner 
    LMK04808  Low-Noise Clock Jitter Cleaner with Dual Loop PLLs and Integrated 2.9 GHz VCO  Ultra Low Jitter Synthesizer and Jitter Cleaner 
    Support and Community

    TI E2E™ Community

    TI E2E Community

    As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support