Industrial

Aerospace & defense – Products

Product search

We offer multiple enhanced reliability levels to meet your system needs.  With a vast selection of data converters, power components, digital signal processors, logic, op amps, memory, clocking and interface offerings, we can help accelerate your design journey.

Buy on TI

Purchase HiRel products online now

We now offer HiRel products available for purchase online, featuring a large inventory of space-grade and military-grade authentic TI products for your next-generation designs. We offer several features specific to aerospace and defense customers to simplify your purchasing experience at any stage – from concept to production.

Start your search below.

space satelite

Featured data converters

ADC12DJ5200RF

RF-sampling 12-bit ADC for defense applications with dual-channel 5.2 GSPS or single-channel 10.4 GSPS

AFE7444

Quad-channel RF-sampling AFE for communications equipment with 14-bit 9-GSPS DAC and 3-GSPS ADC without bypass mode

AFE7700

Quad-channel RF-sampling transceiver for radar and defense communications equipment

Featured clocks & timing

LMX2615-SP

40-Hz to 15-GHz wideband phase-locked loop with an integrated VCO, phase synchronization and JESD204B support for space applications

LMX2820

22.4-GHz Ultra-low noise synthesizer with phase synchronization, external VCO and PFD support, and industry-leading calibration time for Radar and EW applications

LMX2694-EP

Enhanced product 15-GHz RF synthesizer with phase synchronization and JESD204B support for smart munitions applications

Featured DSP products

OMAP-L138

C674x DSP+Arm processor for defense radio, land mobile radio, ruggedized communications and other low power applications

TMS320C6678

8 core C66x high performance fixed and floating point digital signal processor for radar, sonar, global positioning receiver, smart munitions and imaging applications

TMS320C6657

2 core C66x fixed and floating point digital signal processor for smart munitions, radar and sonar

Featured space power products

TPS50601A-SP

RHA DC/DC converter radiation-hardness-assured (RHA), 3-V to 7-V input, 6-A synchronous step-down converter for powering satellite payloads

TPS7H1101A-SP

RHA low dropout regulator radiation-hardness-assured (RHA), 1.5-V to 7-V input, 3-A low-dropout (LDO) voltage regulator for powering satellite payloads

TPS7H2201-SP

RHA load switch radiation-hardness-assured (RHA), 1.5-V to 7-V, 6-A smart load switch/eFuse for powering satellite payloads

Catalog (commercial)
Automotive (Q100)
Enhanced products (EP)
Military (QMLQ)
Space enhanced plastics (Space EP)
Space (QMLV)
Space (QMLV-RHA)

Description

Tailored for high-volume commercial applications and flexible supply. High reliability for automotive applications with flexible supply. Packages can use matte Sn and Cu bond wires. Plastic-packaged parts built with enhanced material sets for harsh environments, controlled by Defense Logistics Agency Vendor Item Drawings (VIDs). Ceramic military grade parts released to a MIL spec. Intended for extreme environments and long term dormant storage. Enhanced plastic parts characterized for total dose and single event radiation performance designed for LEO short lifetime missions. Space grade parts release to a MIL spec. Meant for long lifetime, high reliability missions. Same as QMLV but additional lot testing and screening for TID (Radiation Assured).

Specifications

Packaging Plastic Plastic Plastic Ceramic Plastic Ceramic Ceramic
Single controlled baseline
no
no
yes
yes
yes
yes
yes
Bond wires Au/Cu Au/Cu Au Al Au Al Al
Can pure tin (Sn) be used?
yes
yes
no
no
no
no
no
Poduction burn-in
no
no
no
yes
no
yes
yes
Radiation tested
no
no
no
no
yes
yes
yes
Radiation assured
no
no
no
no
yes
no
yes
Typical temperature range -40oC-85oC -40oC-125oC -55oC-125oC * -55oC-125oC -55oC-125oC -55oC-125oC -55oC-125oC
Extra qualification & process monitors None X-ray & reflow, outlier control Extended HAST, x-ray & reflow, outlier MIL-PRF-38535 Group A, B, C, D Group E, temp cycle, CSAM/TSAM, x-ray & reflow, extended HAST, outlier control MIL-PRF-38535 Group A, B, C, D MIL-PRF-38535 Group A, B, C, D, E
Life test per wafer lot
no
no
no
no
no
yes
yes

* EP parts are not all available in -55oC to +125oC but most devices do support this range.  All QMLQ, QMLV products are required to support this temperature range.

Learn more about our authorized distributors and small business resellers here.