Interior display DMDs

Transform the in-car experience with vibrant, high-resolution DLP® technology-based projection displays

parametric-filterView all products

Design bright, vivid, colorful projection displays using TI’s automotive qualified DLP technology. Our automotive DMDs support a wide range of interior applications including augmented reality head-up displays, holographic windscreen clusters, panoramic roof displays, and various other interior displays. Leverage our extensive projector design and manufacturing ecosystem to simplify the design process and accelerate time to market.

Featured automotive DMDs

Why choose TI DLP®  Automotive interior display products

checkmark

Scalable solutions

Display screen size and resolution scale with DMD size. DLP technology works with LED, laser or 405nm illumination supporting today’s and tomorrow’s display applications.

checkmark

Bright, colorful, power-efficient displays

DLP technology creates bright, vivid, power-efficient displays with exceptional color reproduction, supporting 125% color gamut with LED illumination and 172% with laser illumination.  

checkmark

Automotive qualified

DLP technology is automotive qualified and supports -40 to 105°C operation with no variation in performance over temperature. High frame rate support eliminates color break up.

Technical resources

Video series
Video series
DLP Labs: Display
DLP Labs videos will introduce you to DLP automotive technology, covering topics such as product selection, AR HUD design principles, and  DLP technology use in transparent displays.
White paper
White paper
DLP® Technology: Solar Loading in Augmented Reality Head-up Display Systems
Solar loading is a critical performance specification in AR HUD design The larger field of view and longer virtual image distance of AR HUDs requires robust solar load performance and verification under all potential conditions. 
document-pdfAcrobat PDF
Application note
Application note
DLP® Technology: Enabling the Next Generation of Automotive Head-Up Display Syst (Rev. A)
The uniqueness of DLP technology makes it possible to solve common design challenges of head-up display systems such as managing environmental extremes and sunlight thermal loading, delivering high brightness and high resolution.
document-pdfAcrobat PDF

Design & development resources

Optical module
Automotive optical module selection tool
To best meet your automotive design needs and accelerate your time-to-market, DLP products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services.
Calculation tool
AR HUD Volume Estimation Calculator
This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
Evaluation board
DLP5530-Q1 electronics evaluation module
The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a (...)
DLP3944-Q1
Interior display DMDs

Automotive 0.39in 4K UHD DLP® digital micromirror device (DMD) for entertainment displays

Approx. price (USD) 1ku | 120

DLP3940S-Q1
Interior display DMDs

Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications

Approx. price (USD) 1ku | 45.2