Product details

Array diagonal (in) 0.55 Display resolution (max) 1152 x 576 Chipset family DLP5532-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.55 Display resolution (max) 1152 x 576 Chipset family DLP5532-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
DLP-S450 (FYS) 149 718.06 mm² 32.2 x 22.3
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • The DLP5532-Q1 automotive chipset includes:
  • 0.55-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Bottom illumination for optimal efficiency and optical engine size
    • Supports 1152 × 576 input resolution
    • Up to 2304 x 1152 resolution with external GPU based diamond pre-processing
    • Compatible with LED or laser illumination
  • 600-MHz sub-LVDS DMD interface for low power and emission
  • 10-kHz DMD refresh rate over temperature extremes
  • Built-in self test of DMD memory cells
  • Image performance optimized for window displays and other interior displays
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • The DLP5532-Q1 automotive chipset includes:
  • 0.55-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Bottom illumination for optimal efficiency and optical engine size
    • Supports 1152 × 576 input resolution
    • Up to 2304 x 1152 resolution with external GPU based diamond pre-processing
    • Compatible with LED or laser illumination
  • 600-MHz sub-LVDS DMD interface for low power and emission
  • 10-kHz DMD refresh rate over temperature extremes
  • Built-in self test of DMD memory cells
  • Image performance optimized for window displays and other interior displays

The DLP5532-Q1 automotive DMD, combined with the DLPC230-Q1 DMD controller and TPS99000-Q1 system management and illumination controller, provides the capability to achieve a high performance automotive window display when illuminated onto a special window film surface. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3 million native pixels enables high resolution content. The DLP5532-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling larger and brighter displays for enhanced viewing experience. This chipset, coupled with LEDs and a projector, enables deep saturated colors of 125% NTSC, extremely high brightness of more than 1,000 lumens, and >100:1 dimming ratio. The DLP5532-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.

To aid in the design and manufacture of automotive qualified projectors based on DLP technology, there are a number of established optical module manufacturers and design houses that can be leveraged to support your design.

The DLP5532-Q1 automotive DMD, combined with the DLPC230-Q1 DMD controller and TPS99000-Q1 system management and illumination controller, provides the capability to achieve a high performance automotive window display when illuminated onto a special window film surface. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3 million native pixels enables high resolution content. The DLP5532-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling larger and brighter displays for enhanced viewing experience. This chipset, coupled with LEDs and a projector, enables deep saturated colors of 125% NTSC, extremely high brightness of more than 1,000 lumens, and >100:1 dimming ratio. The DLP5532-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.

To aid in the design and manufacture of automotive qualified projectors based on DLP technology, there are a number of established optical module manufacturers and design houses that can be leveraged to support your design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP4621-Q1 ACTIVE Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications Smaller package, similar resolution and optical capability
DLP5534-Q1 ACTIVE DLP® automotive 0.55-inch 405nm digital micromirror device (DMD) Supports 405-nm transparent window displays

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DLP5532-Q1 0.55-Inch 1.3-Megapixel DMD for Automotive Interior Display datasheet 11 Jun 2021
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML 09 Jan 2026
User guide DLP5532HBQ1EVM Evaluation Module PDF | HTML 20 May 2022
Certificate DLP5532PROJHBQ1EVM EU RoHS Declaration of Conformity (DoC) 18 May 2022
White paper Turn Any Automotive Window Into a Bright, Colorful Display PDF | HTML 09 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP5532PROJHBQ1EVM — DLP5532-Q1 evaluation module for high-brightness interior projector

The DLP5532PROJHBQ1EVM evaluation module (EVM) is an automotive projector designed to support high-brightness transparent window display applications such as advertisement and vehicle-to-vehicle and vehicle-to-pedestrian communication. The EVM speeds up development and reduces time to market by (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

DLP553x-Q1 IBIS Model

DLPM062.ZIP (17 KB) - IBIS Model
3D DMD mechanical geometry

DLPM052 DLP5532-Q1 DMD With FYS Package (Series 450A) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

DMD mounting design

DLPR072 Series 450A DMD Mounting and Electrical Interconnect Information

This file includes drawings and 3D-CAD models for Series 450A DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB
Supported products & hardware

Supported products & hardware

Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
DLP-S450 (FYS) 149 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos