SPRC223

SPRC223

Downloads

Overview

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for C672x devices.
Features
The release is provided as three sets of zip files.
  1. The product zip file csl_C672x_v3_00_08_04.zip contains the following files:
    • CSL header files
    • CSL libraries
    • CSL example projects and source files
    • CSL Reference Guide
  2. The interrupt controller (INTC) zip file csl_C672x_intc_v3_00_08_04.zip contains the following files:
    • INTC header files
    • INTC library
    • INTC example project and source files
  3. The source zip file csl_C672x_src_v3_00_08_04.zip contains the following files:
    • CSL header files
    • CSL source files
    • Makefile and batch files
Download View video with transcript Video

Downloads

Driver or library

SPRC223 — Download: TMS320C672x Chip Support Libraries (CSL)

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
SM320C6727B — Military grade C6727B floating-point DSP SMV320C6727B-SP — Radiation-hardened, C6727B floating-point DSP TMS320C6727 — C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B — C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA
Download options

SPRC223 — Download: TMS320C672x Chip Support Libraries (CSL)

close
Latest version
Version: 01.00.00.00
Release date: Jun 25, 2008
Products
Audio & radar DSP SoCs
SM320C6727B — Military grade C6727B floating-point DSP SMV320C6727B-SP — Radiation-hardened, C6727B floating-point DSP TMS320C6727 — C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B — C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA

Release Information

The design resource accessed as www.ti.com/lit/zip/sprc223 or www.ti.com/lit/xx/sprc223/sprc223.zip has been migrated to a new user experience at www.ti.com/tool/download/SPRC223. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Migrating from CSL 2.x to CSL 3.x Jan 26, 2006

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos