SBAS672E July 2014 – June 2022 ADC3221 , ADC3222 , ADC3223 , ADC3224
PRODUCTION DATA
The ADC322x use an internal dither algorithm to achieve high SFDR and a clean spectrum. However, the dither algorithm marginally degrades SNR, creating a trade-off between SNR and SFDR. If desired, the dither algorithm can be turned off by using the DIS DITH CHx registers bits. Figure 8-11 and Figure 8-12 show the effect of using dither algorithms.

| fS = 125 MSPS, SNR = 70.5 dBFS, fIN = 70 MHz, SFDR = 99.2 dBc |

| fS = 125 MSPS, SNR = 70.8 dBFS, fIN = 70 MHz, SFDR = 91.1 dBc |