SBAS716 February 2019 ADC3244E
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | LOW SPEED ENABLE | |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | W | 0h | Must write 0. |
1-0 | LOW SPEED ENABLE | R/W | 0h | Enables low speed operation in 1-wire and 2-wire mode.
Depending upon sampling frequency, write this bit as per Table 22. |
fS (MSPS) | REGISTER BIT LOW SPEED ENABLE | |||
---|---|---|---|---|
MIN | MAX | 1-WIRE MODE | 2-WIRE MODE | |
25 | 125 | 00 | 00 | |
20 | 25 | 00 | 10 | |
15 | 20 | 10 | Not supported |