SBAS673A July 2014 – October 2015 ADC3421 , ADC3422 , ADC3423 , ADC3424
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AVDD | 6, 7, 10, 11, 14, 15, 20, 23, 28, 29, 32, 33, 36 | I | Analog 1.8-V power supply |
| CLKM | 21 | I | Negative differential clock input for the ADC |
| CLKP | 22 | I | Positive differential clock input for the ADC |
| DA0M | 4 | O | Negative serial LVDS output for wire-0 of channel A |
| DA0P | 3 | O | Positive serial LVDS output for wire-0 of channel A |
| DA1M | 2 | O | Negative serial LVDS output for wire-1 of channel A |
| DA1P | 1 | O | Positive serial LVDS output for wire-1 of channel A |
| DB0M | 56 | O | Negative serial LVDS output for wire-0 of channel B |
| DB0P | 55 | O | Positive serial LVDS output for wire-0 of channel B |
| DB1M | 54 | O | Negative serial LVDS output for wire-1 of channel B |
| DB1P | 53 | O | Positive serial LVDS output for wire-1 of channel B |
| DC0M | 46 | O | Negative serial LVDS output for wire-0 of channel C |
| DC0P | 45 | O | Positive serial LVDS output for wire-0 of channel C |
| DC1M | 44 | O | Negative serial LVDS output for wire-1 of channel C |
| DC1P | 43 | O | Positive serial LVDS output for wire-1 of channel C |
| DD0M | 42 | O | Negative serial LVDS output for wire-0 of channel D |
| DD0P | 41 | O | Positive serial LVDS output for wire-0 of channel D |
| DD1M | 40 | O | Negative serial LVDS output for wire-1 of channel D |
| DD1P | 39 | O | Positive serial LVDS output for wire-1 of channel D |
| DCLKM | 51 | O | Negative bit clock output |
| DCLKP | 50 | O | Positive bit clock output |
| DVDD | 5, 38, 47, 52 | I | Digital 1.8-V power supply |
| FCLKM | 49 | O | Negative frame clock output |
| FCLKP | 48 | O | Positive frame clock output |
| GND | PowerPAD™ | I | Ground, 0 V |
| INAM | 8 | I | Negative differential analog input for channel A |
| INAP | 9 | I | Positive differential analog input for channel A |
| INBM | 13 | I | Negative differential analog input for channel B |
| INBP | 12 | I | Positive differential analog input for channel B |
| INCM | 30 | I | Negative differential analog input for channel C |
| INCP | 31 | I | Positive differential analog input for channel C |
| INDM | 35 | I | Negative differential analog input for channel D |
| INDP | 34 | I | Positive differential analog input for channel D |
| PDN | 37 | I | Power-down control. This pin can be configured via the SPI. This pin has an internal 150-kΩ pulldown resistor. |
| RESET | 24 | I | Hardware reset; active high. This pin has an internal 150-kΩ pulldown resistor. |
| SCLK | 16 | I | Serial interface clock input. This pin has an internal 150-kΩ pulldown resistor. |
| SDATA | 17 | I | Serial interface data input. This pin has an internal 150-kΩ pulldown resistor. |
| SDOUT | 19 | O | Serial interface data output |
| SEN | 18 | I | Serial interface enable; active low. This pin has an internal 150-kΩ pullup resistor to AVDD. |
| SYSREFM | 26 | I | Negative external SYSREF input |
| SYSREFP | 25 | I | Positive external SYSREF input |
| VCM | 27 | O | Common-mode voltage for analog inputs |