SBAS670B July   2014  – April 2017 ADC3441 , ADC3442 , ADC3443 , ADC3444

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: General
    6. 7.6  Electrical Characteristics: ADC3441, ADC3442
    7. 7.7  Electrical Characteristics: ADC3443, ADC3444
    8. 7.8  AC Performance: ADC3441
    9. 7.9  AC Performance: ADC3442
    10. 7.10 AC Performance: ADC3443
    11. 7.11 AC Performance: ADC3444
    12. 7.12 Digital Characteristics
    13. 7.13 Timing Requirements: General
    14. 7.14 Timing Requirements: LVDS Output
    15. 7.15 Typical Characteristics: ADC3441
    16. 7.16 Typical Characteristics: ADC3442
    17. 7.17 Typical Characteristics: ADC3443
    18. 7.18 Typical Characteristics: ADC3444
    19. 7.19 Typical Characteristics: Common
    20. 7.20 Typical Characteristics: Contour
  8. Parameter Measurement Information
    1. 8.1 Timing Diagrams
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Analog Inputs
      2. 9.3.2 Clock Input
        1. 9.3.2.1 Using the SYSREF Input
        2. 9.3.2.2 SNR and Clock Jitter
      3. 9.3.3 Digital Output Interface
        1. 9.3.3.1 One-Wire Interface: 14x Serialization
        2. 9.3.3.2 Two-Wire Interface: 7x Serialization
    4. 9.4 Device Functional Modes
      1. 9.4.1 Input Clock Divider
      2. 9.4.2 Chopper Functionality
      3. 9.4.3 Power-Down Control
      4. 9.4.4 Internal Dither Algorithm
      5. 9.4.5 Summary of Performance Mode Registers
    5. 9.5 Programming
      1. 9.5.1 Serial Interface
        1. 9.5.1.1 Register Initialization
          1. 9.5.1.1.1 Serial Register Write
          2. 9.5.1.1.2 Serial Register Readout
      2. 9.5.2 ADC3441 Power-Up Requirements
    6. 9.6 Register Maps
      1. 9.6.1 Serial Register Description
        1. 9.6.1.1  Register 01h (address = 01h)
        2. 9.6.1.2  Register 03h (address = 03h)
        3. 9.6.1.3  Register 04h (address = 04h)
        4. 9.6.1.4  Register 05h (address = 05h)
        5. 9.6.1.5  Register 06h (address = 06h)
        6. 9.6.1.6  Register 07h (address = 07h)
        7. 9.6.1.7  Register 09h (address = 09h)
        8. 9.6.1.8  Register 0Ah (address = 0Ah)
        9. 9.6.1.9  Register 0Bh (address = 0Bh)
        10. 9.6.1.10 Register 13h (address = 13h)
        11. 9.6.1.11 Register 0Eh (address = 0Eh)
        12. 9.6.1.12 Register 0Fh (address = 0Fh)
        13. 9.6.1.13 Register 15h (address = 15h)
        14. 9.6.1.14 Register 25h (address = 25h)
        15. 9.6.1.15 Register 27h (address = 27h)
        16. 9.6.1.16 Register 11Dh (address = 11Dh)
        17. 9.6.1.17 Register 122h (address = 122h)
        18. 9.6.1.18 Register 134h (address = 134h)
        19. 9.6.1.19 Register 139h (address = 139h)
        20. 9.6.1.20 Register 21Dh (address = 21Dh)
        21. 9.6.1.21 Register 222h (address = 222h)
        22. 9.6.1.22 Register 234h (address = 234h)
        23. 9.6.1.23 Register 239h (address = 239h)
        24. 9.6.1.24 Register 308h (address = 308h)
        25. 9.6.1.25 Register 41Dh (address = 41Dh)
        26. 9.6.1.26 Register 422h (address = 422h)
        27. 9.6.1.27 Register 434h (address = 434h)
        28. 9.6.1.28 Register 439h (address = 439h)
        29. 9.6.1.29 Register 51Dh (address = 51Dh)
        30. 9.6.1.30 Register 522h (address = 522h)
        31. 9.6.1.31 Register 534h (address = 534h)
        32. 9.6.1.32 Register 539h (address = 539h)
        33. 9.6.1.33 Register 608h (address = 608h)
        34. 9.6.1.34 Register 70Ah (address = 70Ah)
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Driving Circuit Design: Low Input Frequencies
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curve
      2. 10.2.2 Driving Circuit Design: Input Frequencies Between 100 MHz to 230 MHz
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curve
      3. 10.2.3 Driving Circuit Design: Input Frequencies Greater than 230 MHz
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Quad Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer With Divide-by-1, -2, -4
  • SNR = 72.4 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible With 12-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)

Applications

  • Multi-Carrier, Multi-Mode Cellular Base Stations
  • Radar and Smart Antenna Arrays
  • Munitions Guidance
  • Motor Control Feedback
  • Network and Vector Analyzers
  • Communications Test Equipment
  • Nondestructive Testing
  • Microwave Receivers
  • Software-Defined Radios (SDRs)
  • Quadrature and Diversity Radio Receivers

Description

The ADC344x devices are a high-linearity, ultra-low power, quad-channel, 14-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization.

The ADC344x family supports serial low-voltage differential signaling (LVDS) to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are transmitted as LVDS outputs.

Device Information

PART NUMBER PACKAGE BODY SIZE (NOM)
ADC344x VQFN (56) 8.00 mm × 8.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Spectrum at 10 MHz

ADC3441 ADC3442 ADC3443 ADC3444 frontpage_plot_sbas670.gif