SBASAI7 March 2023 ADC34RF52
PRODUCTION DATA
The following registers must be set for best analog performance. The register write order is all writes in first 2 columns before moving to the next set of address/data in middle columns and so on.
ADDR | DATA | ADDR | DATA | COMMENT | ADDR | DATA | COMMENT | ||
---|---|---|---|---|---|---|---|---|---|
0x05 | 0x40 | 0x3B | 0x0C | 0x56 | 0x03 | ||||
0xE8 | 0xF0 | 0xA8 | 0x18 | Only for 1x AVG | 0x56 | 0x07 | |||
0xE9 | 0x01 | 0xA8 | 0x00 | Only for 2x AVG, FS<1.1 GSPS | 0x56 | 0x0F | |||
0x4B | 0x1F | 0xA8 | 0x08 | Only for 2x AVG, FS=1.1-1.5 GSPS | 0x6E | 0x08 | |||
0x5B | 0x01 | 0xCD | 0x00 | 0x102 | 0x02 | ||||
0xEA | 0x00 | 0xCE | 0x00 | 0x103 | 0xD9 | ||||
0xEB | 0x03 | 0x100 | See #GUID-0FF3ED2F-0C50-4789-9ACA-7E5E474EA567/TABLE_N4L_TYC_WVBfor sample rate dependent trim registers | 0xA7 | 0x00 | ||||
0x95 | 0x00 | 0x101 | 0xA6 | 0x08 | |||||
0xFC | 0x28 | 0x104 | 0x05 | 0x20 | |||||
0xE0 | 0x8E | 0x105 | 0xC9 | 0x09 | |||||
0xE1 | 0x03 | 0x107 | 0x10 | 0x102 | 0xFE | ||||
0x4C | 0x40 | 0x05 | 0x20 | 0x103 | 0x03 | ||||
0x4E | 0x01 | 0x30 | 0xE8 | 0x104 | 0xD4 | ||||
0x4E | 0x00 | 0x31 | 0xFF | 0x105 | 0x03 | ||||
0xA1 | 0x01 | 0x30 | 0x08 | 0x106 | 0xFE | ||||
0xF8 | 0x00 | 0x31 | 0x80 | 0x107 | 0x03 | ||||
0x31 | 0x20 | 0x32 | 0x03 | 0x108 | 0xBC | ||||
0xFD | 0x1C | 0x05 | 0x02 | 0x109 | 0x1A | ||||
0xAA | 0x02 | 0x243 | 0x02 | 0x101 | 0x01 | ||||
0x4D | 0x80 | 0x05 | 0x20 | 0x159 | 0x63 | ||||
0xB3 | 0x30 | 0x36 | 0x04 | 0x05 | 0x40 | ||||
0x64 | 0x10 | 0x1F8 | 0x01 | 0x31 | 0x00 | ||||
0x62 | 0x12 | 0x1FC | 0x0A | 0x4D | 0x00 | ||||
0xFE | 0x80 | 0x1F0 | 0x20 | 0x62 | 0x10 | ||||
0xFC | 0x28 | 0x1F1 | 0x0C | 0x56 | 0x0E | ||||
0xFF | 0x14 | 0x05 | 0x40 | 0x56 | 0x0C | ||||
0x106 | 0x00 | 0x39 | 0x40 | 0x56 | 0x08 | ||||
0x107 | 0x00 | 0x56 | 0x01 | 0x56 | 0x00 | ||||
0x6E | 0x00 | ||||||||
0xF8 | 0x06 |
FS (GSPS) | 0x100 | 0x101 | 0x104 | 0x105 |
---|---|---|---|---|
0.6-0.7 | 0x48 | 0x00 | 0x01 | 0x01 |
0.7-0.9 | 0xC8 | 0x01 | 0x81 | 0x00 |
0.9-1.1 | 0x48 | 0x01 | 0x81 | 0x00 |
1.1-1.3 | 0xC8 | 0x00 | 0x81 | 0x00 |
1.3-1.5 | 0x48 | 0x00 | 0x81 | 0x00 |