4 Revision History
Changes from Revision B (February 2022) to Revision C (December 2022)
- Deleted the Product Preview note from the ADC3543 and
ADC3544 in the Device Comparison tableGo
Changes from Revision A (July 2020) to Revision B (February 2022)
- Changed the data sheet From: Advanced Information To: Production dataGo
- Updated block diagramGo
- Updated plotsGo
- Updated plotsGo
- Updated plotsGo
- Updated the diagramsGo
- Updated plotsGo
- Added GND symbol to REFGND pin for all voltage reference option
diagramsGo
- Added the Section 8.3.5.5 sectionGo
- updated table, reg 0x07, 0x20/21/22 and added step 9.Go
- Added table with default device configurationGo
- removed temp sensor, SCR ENGo
- removed temperature sensor, SCR ENGo
- Updated power-up initialization diagram with
correct indexing Go
- Updated PSRR plotGo
Changes from Revision * (June 2020) to Revision A (July 2020)
- added output formatter descriptionGo
- Updated input bandwidth plot, added equivalent RIN,CIN plotGo
- Changed text From SPI register
write (address 0x11) To: SPI register write
(address 0xE) in the Single Ended Input
sectionGo
- Changed the description of the single ended clock and
diagramGo
- Added NCO calculation for negative NCO frequenciesGo
- Added condition to resynch during operation to the SYNC sectionGo
- removed note from Configuration Using the SPI
Interface
Go
- added wait time of 200000 clock cyclesGo