SBAS840C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC Timing Specifications | ||||||
| tAD | Aperture delay | 0.85 | ns | |||
| tA | Aperture jitter | Square wave clock with fast edges | 180 | fs | ||
| tJ | Jitter on DCLKIN | Serial CMOS output mode | ± 50 | ps (pk-pk) | ||
| Recory time from +6 dB overload condition | SNR within 1 dB of expected value | 1 | Clock cycle | |||
| tACQ | Signal acquisition period, referenced to sampling clock falling edge | FS = 10 Msps | -TS/2 | Sampling Clock Period | ||
| FS = 25 Msps | -TS/2 | |||||
| FS = 65 Msps | -TS/4 | |||||
| tCONV | Signal conversion period, referenced to sampling clock falling edge | FS = 10 Msps | +TS × 1/5 | Sampling Clock Period | ||
| FS = 25 Msps | +TS × 3/8 | |||||
| FS = 65 Msps | +TS × 5/8 | |||||
| Wake up time | Time to valid data after coming out of power down. Internal reference. | Bandgap reference enabled, single ended clock | 14.6 | us | ||
| Bandgap reference enabled, differential clock | 14 | |||||
| Bandgap reference disabled, single ended clock | 1.6 | ms | ||||
| Bandgap reference disabled, differential clock | 1.6 | |||||
| Time to valid data after coming out of power down. External 1.6V reference. | Bandgap reference enabled, single ended clock | 14.6 | us | |||
| Bandgap reference enabled, differential clock | 14 | |||||
| Bandgap reference disabled, single ended clock | 1.13 | ms | ||||
| Bandgap reference disabled, differential clock | 1.13 | |||||
| tS,SYNC | Setup time for SYNC input signal | Referenced to sampling clock rising edge | 500 | ps | ||
| tH,SYNC | Hold time for SYNC input signal | 600 | ||||
| ADC Latency | Signal input to data output | SDR CMOS | 1 | Clock cycles | ||
| DDR CMOS | 1 | |||||
| Serialized CMOS: 2-wire | 2 | |||||
| Serialized CMOS: 1-wire | 1 | |||||
| Add. Latency | Real decimation by 2 | 21 | Output clock cycles | |||
| Complex decimation by 2 | 22 | |||||
| Real or complex decimation by 4, 8, 16, 32 | 23 | |||||
| Interface Timing - SDR CMOS | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | 3 | 5 | 7 | ns | |
| tCD | DCLK rising edge to output data delay | Fout = 10 MSPS | -0.3 | -0.2 | ns | |
| DCLK rising edge to output data delay | Fout = 25 MSPS | -0.3 | -0.2 | |||
| DCLK rising edge to output data delay | Fout = 65 MSPS | -0.3 | -0.2 | |||
| tDV | Data valid, SDR CMOS | Fout = 10 MSPS | 99.9 | 99.9 | ns | |
| Data valid, SDR CMOS | Fout = 25 MSPS | 39.9 | 39.9 | |||
| Data valid, SDR CMOS | Fout = 65 MSPS | 15.1 | 15.3 | |||
| Interface Timing - DDR CMOS | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | 3 | 5 | 7 | ns | |
| tCD | DCLK rising edge to output data delay | Fout = 10 MSPS | -0.3 | -0.2 | ns | |
| DCLK rising edge to output data delay | Fout = 25 MSPS | -0.4 | -0.2 | |||
| DCLK rising edge to output data delay | Fout = 65 MSPS | -0.4 | -0.2 | |||
| tDV | Data valid, DDR CMOS | Fout = 10 MSPS | 49.5 | 49.9 | ns | |
| Data valid, DDR CMOS | Fout = 25 MSPS | 19.6 | 19.8 | |||
| Data valid, DDR CMOS | Fout = 65 MSPS | 7.4 | 7.5 | |||
| Interface Timing - SERIAL CMOS | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | Delay between sampling clock falling edge to DCLKIN falling edge < 2.5ns. TDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + TDCLK + tCDCLK | 3 + TDCLK + tCDCLK | 4 + TDCLK + tCDCLK | ns |
| Delay between sampling clock falling edge to DCLKIN falling edge >= 2.5ns. TDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + tCDCLK | 3 + tCDCLK | 4 + tCDCLK | |||
| tCD | DCLK rising edge to output data delay, 2-wire serial CMOS |
Fout = 10 MSPS, D11/12 = 70 MBPS | 0.04 | 0.18 | ns | |
| Fout = 25 MSPS, D11/12 = 175 MBPS | 0.01 | 0.18 | ||||
| DCLK rising edge to output data delay, 1-wire serial CMOS |
Fout = 10 MSPS, D11 = 140 MBPS | 0.05 | 0.19 | |||
| tDV | Data valid, 2-wire serial CMOS | Fout = 10 MSPS, D11/12 = 70 MBPS | 13.4 | 13.8 | ns | |
| Fout = 25 MSPS, D11/12 = 175 MBPS | 5.2 | 5.5 | ||||
| Data valid, 1-wire serial CMOS | Fout = 10 MSPS, D11 = 140 MBPS | 6.2 | 6.8 | |||
| SERIAL PROGRAMMING INTERFACE (SCLK, SEN, SDIO) - Input | ||||||
| fCLK(SCLK) | Serial clock frequency | 20 | MHz | |||
| tSU(SEN) | SEN to rising edge of SCLK | 10 | ns | |||
| tH(SEN) | SEN from rising edge of SCLK | 9 | ||||
| tSU(SDIO) | SDIO to rising edge of SCLK | 17 | ||||
| tH(SDIO) | SDIO from rising edge of SCLK | 9 | ||||
| SERIAL PROGRAMMING INTERFACE (SDIO) - Output | ||||||
| t(OZD) | SDIO tri-state to driven | 3.9 | 10.8 | ns | ||
| t(ODZ) | SDIO data to tri-state | 3.4 | 14 | |||
| t(OD) | SDIO valid from falling edge of SCLK | 3.9 | 10.8 | |||