SBAS990B February 2021 – October 2022 ADC3561 , ADC3562 , ADC3563
PRODUCTION DATA
The digital output interface utilizes a flexible output bit mapper as shown in Figure 8-41. The bit mapper takes the 16bit output directly from the ADC or from digital filter block and reformats it to a resolution of 14, 16, 18 or 20-bit. With parallel output format the maximum output resolution supported is 16-bit. With serial LVDS output the output serialization factor gets adjusted accordingly for 2-, 1- and 1/2-wire interface mode. The maximum output data rate can not be exceeded independently of output resolution and serialization factor.
With 14-bit output resolution the 2 LSBs are truncated.
Table 8-6 provides an overview for the resulting serialization factor depending on output resolution and output modes. Note that the DCLKIN frequency needs to be adjusted accordingly as well. Changing the output resolution to 14-bit, 2-wire mode for example would result in DCLKIN = FS * 3.5 instead of * 4.
The output bit mapper can be used for bypass and decimation filter.
| OUTPUT RESOLUTION | Interface | SERIALIZATION | FCLK | DCLKIN | DCLK | D0/D1 |
|---|---|---|---|---|---|---|
| 14-bit | 2-Wire | 7x | FS/2 | FS* 3.5 | FS* 3.5 | FS* 7 |
| 1-Wire | 14x | FS | FS* 7 | FS* 7 | FS* 14 | |
| 1/2-Wire | 28x | FS | FS* 14 | FS* 14 | FS* 28 | |
| 16-bit (default) | 2-Wire | 8x | FS/2 | FS* 4 | FS* 4 | FS* 8 |
| 1-Wire | 16x | FS | FS* 8 | FS* 8 | FS* 16 | |
| 1/2-Wire | 32x | FS | FS* 16 | FS* 16 | FS* 32 | |
| 18-bit | 2-Wire | 9x | FS/2 | FS* 4.5 | FS* 4.5 | FS* 9 |
| 1-Wire | 18x | FS | FS* 9 | FS* 9 | FS* 18 | |
| 1/2-Wire | 36x | FS | FS* 18 | FS* 18 | FS* 36 | |
| 20-bit | 2-Wire | 10x | FS/2 | FS* 5 | FS* 5 | FS* 10 |
| 1-Wire | 20x | FS | FS* 10 | FS* 10 | FS* 20 | |
| 1/2-Wire | 40x | FS | FS* 20 | FS* 20 | FS* 40 |
The programming sequence to change the output interface and/or resolution from default settings is shown in Output Interface/Mode Configuration.