Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 16 Number of input channels 1 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 122 Architecture SAR SNR (dB) 81.9 ENOB (Bits) 13.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 16 Number of input channels 1 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 122 Architecture SAR SNR (dB) 81.9 ENOB (Bits) 13.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 105 Input buffer No
WQFN (RSB) 40 25 mm² 5 x 5
  • 16-Bit 10-MSPS to 65-MSPS ADC
  • Noise floor: –158 dBFS/Hz
  • Low power consumption: 77 mW (10 MSPS) to 122 mW (65 MSPS)
  • Latency: 1 clock cycle (1-wire SLVDS)
  • Specified 16-bit, no missing codes
  • INL: ± 3 LSB; DNL: ± 0.7 LSB
  • Reference: external or internal
  • Input bandwidth: 900 MHz (3 dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip dual band digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Spectral performance (fIN = 10 MHz):
    • SNR: 81.9 dBFS
    • SFDR: 95-dBc HD2, HD3
    • SFDR: 100-dBFS worst spur
  • 16-Bit 10-MSPS to 65-MSPS ADC
  • Noise floor: –158 dBFS/Hz
  • Low power consumption: 77 mW (10 MSPS) to 122 mW (65 MSPS)
  • Latency: 1 clock cycle (1-wire SLVDS)
  • Specified 16-bit, no missing codes
  • INL: ± 3 LSB; DNL: ± 0.7 LSB
  • Reference: external or internal
  • Input bandwidth: 900 MHz (3 dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip dual band digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Spectral performance (fIN = 10 MHz):
    • SNR: 81.9 dBFS
    • SFDR: 95-dBc HD2, HD3
    • SFDR: 100-dBFS worst spur

The ADC3561, ADC3562, ADC3563 (ADC356x) family of devices are a low-noise, ultra-low power, 16-bit, 10-MSPS to 65-MSPS, high-speed analog-to-digital converters (ADCs). Designed for low power consumption, these devices deliver a noise spectral density of –158 dBFS/Hz combined with excellent linearity and dynamic range. The ADC356x offers good DC precision together with IF sampling support making the device suitable for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 122 mW at 65 MSPS and power consumption that scales well with lower sampling rates.

The ADC356x uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-, one- and half-lane options. The ADC356x and ADC358x are a pin-to-pin compatible family with 16 and 18-bit resolution and different speed grades. The devices come in a 40-pin QFN package (5 x 5 mm), and supports the extended industrial temperature range from -40 to +105⁰C.

The ADC3561, ADC3562, ADC3563 (ADC356x) family of devices are a low-noise, ultra-low power, 16-bit, 10-MSPS to 65-MSPS, high-speed analog-to-digital converters (ADCs). Designed for low power consumption, these devices deliver a noise spectral density of –158 dBFS/Hz combined with excellent linearity and dynamic range. The ADC356x offers good DC precision together with IF sampling support making the device suitable for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 122 mW at 65 MSPS and power consumption that scales well with lower sampling rates.

The ADC356x uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-, one- and half-lane options. The ADC356x and ADC358x are a pin-to-pin compatible family with 16 and 18-bit resolution and different speed grades. The devices come in a 40-pin QFN package (5 x 5 mm), and supports the extended industrial temperature range from -40 to +105⁰C.

Download View video with transcript Video

Our ADC3660 family won the 2021 World Electronics Achievement Awards (WEAA) Product of the Year in the Amplifier/Data Conversion category.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC356x 16-Bit, 0.5-MSPS to 65-MSPS, Low-Noise, Low Power ADC datasheet (Rev. B) PDF | HTML 13 Oct 2022
Analog Design Journal How to simplify AFE filtering via high‐speed ADCs with internal digital filters 10 Jan 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3663EVM — ADC3663 dual-channel, 16-bit, 65MSPS, low-noise, ultra-low-power ADC evaluation module

The ADC3663 evaluation module (EVM) is designed to evaluate the ADC3663 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3663, a 16-bit, dual-channel 65MSPS ADC with serial LVDS interface and allows for evaluation of all sample rates and single or dual (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

ADC35xx TINA-TI Reference Design

SBAM455.ZIP (158 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos